Uniflair Dual Pump Package Enclosure

Share:

Uniflair Dual Pump Package Enclosure

ACAC76133

Description: Options to optimize the performance or functionality of room cooling products
Uniflair Dual Pump Package Enclosure

Call for Availability
800-800-4272

Room Cooling AccessoriesFeatures & Benefits

Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    48.0inches ( 1219mm , 121.9CM )
  • Maximum Width
    36.0inches ( 914mm , 91.4CM )
  • Maximum Depth
    36.0inches ( 914mm , 91.4CM )
  • Net Weight
    50.0lbs. ( 22.73KG )
  • Shipping weight
    60.0lbs. ( 27.27KG )
  • Shipping Height
    52.0inches ( 1321mm , 132.1CM )
  • Shipping Width
    40.0inches ( 1016mm , 101.6CM )
  • Shipping Depth
    40.0inches ( 1016mm , 101.6CM )
Title
Size
Updated On