Uniflair Condensate Pump 460/575V

Share:

Uniflair Condensate Pump 460/575V

ACAC76136

Description: Options to optimize the performance or functionality of room cooling products
Uniflair Condensate Pump 460/575V

Call for Availability
800-800-4272

Room Cooling AccessoriesFeatures & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Physical

  • Maximum Height
    11.0inches ( 279mm , 27.9CM )
  • Maximum Width
    13.0inches ( 330mm , 33.0CM )
  • Maximum Depth
    6.0inches ( 152mm , 15.2CM )
  • Net Weight
    15.0lbs. ( 6.82KG )
  • Shipping weight
    20.0lbs. ( 9.09KG )
  • Shipping Height
    14.0inches ( 356mm , 35.6CM )
  • Shipping Width
    16.0inches ( 406mm , 40.6CM )
  • Shipping Depth
    10.0inches ( 254mm , 25.4CM )
Manuals and Warranties
Title
Size
Updated On
PDF

Size

5576KB

Updated On

2017-02-09

Uniflair LE Accessories Manual
Title
Size
Updated On