Uniflair Condensate Pump 115V - APC - United States

Uniflair Condensate Pump 115V

Share:

Uniflair Condensate Pump 115V

ACAC76130

Description: Options to optimize the performance or functionality of room cooling products
Uniflair Condensate Pump 115V

Call for Availability
800-800-4272

Room Cooling AccessoriesFeatures & Benefits

Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    8.5inches ( 216mm , 21.6CM )
  • Maximum Width
    9.25inches ( 235mm , 23.5CM )
  • Maximum Depth
    5.5inches ( 140mm , 14.0CM )
  • Net Weight
    5.0lbs. ( 2.27KG )
  • Shipping weight
    10.0lbs. ( 4.55KG )
  • Shipping Height
    11.0inches ( 279mm , 27.9CM )
  • Shipping Width
    12.0inches ( 305mm , 30.5CM )
  • Shipping Depth
    8.0inches ( 203mm , 20.3CM )
Title
Size
Updated On