Uniflair Automatic Floor Pressurization System

Share:

Uniflair Automatic Floor Pressurization System

ACAC76128

Description: Options to optimize the performance or functionality of room cooling products

Includes : Installation guide

Uniflair Automatic Floor Pressurization System

Call for Availability
800-800-4272
Includes: Installation guide

Room Cooling AccessoriesFeatures & Benefits

Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    9.84inches ( 250mm , 25.0CM )
  • Maximum Width
    8.27inches ( 210mm , 21.0CM )
  • Maximum Depth
    4.13inches ( 105mm , 10.5CM )
  • Net Weight
    3.0lbs. ( 1.36KG )
  • Shipping weight
    5.0lbs. ( 2.27KG )
  • Shipping Height
    10.0inches ( 254mm , 25.4CM )
  • Shipping Width
    8.5inches ( 216mm , 21.6CM )
  • Shipping Depth
    4.4inches ( 112mm , 11.2CM )
  • Color
    White
Manuals and Warranties
Title
Size
Updated On
PDF

Size

5576KB

Updated On

2017-02-09

Uniflair LE Accessories Manual
PDF

Size

1517KB

Updated On

2016-12-22

Uniflair AFPS Installation Manual
Title
Size
Updated On