SmartBunker FX 42U 5KVA UPS Air Cooled In-Row SC - 60Hz

Share:

SmartBunker FX 42U 5KVA UPS Air Cooled In-Row SC - 60Hz

PFMSB51042NA

Description: Complete IT infrastructure within a stand-alone, secure enclosure for protection of critical business applications. Include: power distribution, UPS, and environmental monitoring

Includes : Rack Mounting support rails , Rack Power Distribution Unit (PDU)

SmartBunker FX 42U 5KVA UPS Air Cooled In-Row SC - 60Hz

Call for Availability
800-800-4272
Includes: Rack Mounting support rails , Rack Power Distribution Unit (PDU)

PFMSB51042NAFeatures

SmartBunker FX 42U 5KVA UPS Air Cooled In-Row SC - 60Hz

  • Active response controls
    Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
  • Field replaceable components
    Fans and electronics module can be readily replaced without uninstalling the unit.

Micro Data CentersFeatures & Benefits

  • Simple and Fast Deployment
    Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
  • Pre-engineered and Factory Assembled
    Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
  • Enclosure designed for harsh environments
    Prefabricated modules can support IT needs in applications such as mining, oil and gas, industrial factories, military operations, and regions with high heat and humidity.
Product Distribution
Product Distribution

Aruba , Barbados , Bermuda , Brazil , Bahamas , Belize , Canada , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Guatemala , Guyana , Honduras , Haiti , Cayman Islands , Mexico , Nicaragua , Panama , Peru , Puerto Rico , El Salvador , Trinidad and Tobago , United States , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • PDU Type
    Basic

Input

  • Nominal Input Voltage
    208V
  • Input frequency
    60 Hz

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Typical recharge time
    1.5hour(s)
  • Expected Battery Life (years)
    3 - 5
  • RBC Quantity
    1

Physical

  • Maximum Width
    43.3inches ( 1100mm , 110.0CM )
  • Maximum Depth
    59.05inches ( 1500mm , 150.0CM )
  • Rack Height
    42U
  • Net Weight
    1500.0lbs. ( 680.39KG )
  • Shipping weight
    1850.0lbs. ( 839.15KG )
  • Shipping Height
    86.6inches ( 2200mm , 220.0CM )
  • Number of Racks
    1.0U
  • Rack Free Space
    38U
Brochure
Title
Size
Updated On
PDF

Size

1006KB

Updated On

2017-06-26

Brochure - SmartBunker FX features and skus - Letter size
Quick Sales Reference Sheet
Title
Size
Updated On
PDF

Size

761KB

Updated On

2017-06-26

Quick Overview of Micro Data Center Solution offer and technical specifications
Source

Size

2207KB

Updated On

2017-06-26

Quick Overview of Micro Data Center Solution offer and technical specifications
Title
Size
Updated On