SmartBunker FX 23U 3KVA UPS Air Cooled - NAM

Share:

SmartBunker FX 23U 3KVA UPS Air Cooled - NAM

PFMSB50023NA

Description: Complete IT infrastructure within a stand-alone, secure enclosure for protection of critical business applications. Include: power distribution, UPS, and environmental monitoring

Includes : User Manual

SmartBunker FX 23U 3KVA UPS Air Cooled - NAM

Call for Availability
800-800-4272
Includes: User Manual

PFMSB50023NAFeatures

SmartBunker FX 23U 3KVA UPS Air Cooled - NAM

  • Active response controls
    Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
  • Field replaceable components
    Fans and electronics module can be readily replaced without uninstalling the unit.

Micro Data CentersFeatures & Benefits

  • Enclosure designed for harsh environments
    Prefabricated modules can support IT needs in applications such as mining, oil and gas, industrial factories, military operations, and regions with high heat and humidity.
  • Pre-engineered and Factory Assembled
    Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
  • Simple and Fast Deployment
    Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
Product Distribution
Product Distribution

Aruba , Barbados , Bermuda , Brazil , Bahamas , Belize , Canada , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Guatemala , Guyana , Honduras , Haiti , Cayman Islands , Mexico , Nicaragua , Panama , Peru , Puerto Rico , El Salvador , Trinidad and Tobago , United States , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Max Configurable Power (Watts)
    3.0 KWatts / 0VA
  • Configured Power
    3.0 KWatts / 3.0 kVA

Input

  • Nominal Input Voltage
    208V
  • Input frequency
    60 Hz

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Typical recharge time
    1.5hour(s)
  • Expected Battery Life (years)
    3 - 5
  • RBC Quantity
    1

Physical

  • Maximum Height
    86.6inches ( 2200mm , 220.0CM )
  • Maximum Width
    43.3inches ( 1100mm , 110.0CM )
  • Maximum Depth
    59.05inches ( 1500mm , 150.0CM )
  • Rack Height
    23U
  • Net Weight
    1500.0lbs. ( 680.39KG )
  • Shipping weight
    1850.0lbs. ( 839.15KG )
  • Rack Free Space
    23U
Brochure
Title
Size
Updated On
PDF

Size

1006KB

Updated On

2017-06-26

Brochure - SmartBunker FX features and skus - Letter size
Quick Sales Reference Sheet
Title
Size
Updated On
PDF

Size

761KB

Updated On

2017-06-26

Quick Overview of Micro Data Center Solution offer and technical specifications
Source

Size

2207KB

Updated On

2017-06-26

Quick Overview of Micro Data Center Solution offer and technical specifications
Title
Size
Updated On