Sliding Shelf 100lbs/45.5kg Black

Share:

Sliding Shelf 100lbs/45.5kg Black

AR8123BLK

Description: Sliding shelf to enable the mounting of tower units, monitors, and other equipment into the rack environment.

Includes : Friction Pads , Installation Guide , Mounting hardware

In stock
$219.99

AR8123BLKFeatures

Sliding Shelf 100lbs/45.5kg Black

Sliding shelf to enable the mounting of tower units, monitors, and other equipment into the rack environment.

Includes : Friction Pads , Installation Guide , Mounting hardware

  • Adjustable mounting depth
    Vertical mounting rails are adjustable for equipment with various mounting depths.
  • Occupies 1U of rack space
    Conserve valuable rack space in the data center.
  • Ventilated
    Perforated front and rear doors provide ample ventilation for rack-mount equipment.

Mounting HardwareFeatures & Benefits

Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , CĂ´te d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Input

  • Number of Power Cords
    1

Physical

  • Maximum Height
    1.75inches ( 44mm , 4.4CM )
  • Maximum Width
    17.5inches ( 445mm , 44.5CM )
  • Maximum Depth
    28.4inches ( 721mm , 72.1CM )
  • Rack Height
    1U
  • Net Weight
    29.0lbs. ( 13.18KG )
  • Shipping weight
    39.0lbs. ( 17.73KG )
  • Shipping Height
    32.0inches ( 813mm , 81.3CM )
  • Shipping Width
    33.0inches ( 838mm , 83.8CM )
  • Shipping Depth
    3.5inches ( 89mm , 8.9CM )
  • Color
    Black
  • Maximum Mounting Depth
    40.0inches ( 1016.0mm , 101.6CM )
  • Minimum Mounting Depth
    28.0inches

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

619KB

Updated On

2017-06-06

Instructions for installing the NetShelter 100-lb Sliding Shelf (AR8123) into an APC NetShelter enclosure or other 19" rack.
Environmental Profile
Title
Size
Updated On
PDF

Size

334KB

Updated On

2017-02-07

Product Environmental Profile (ePEP) for the Racks & Enclosures Range
PDF

Size

1131KB

Updated On

2017-02-07

End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
Title
Size
Updated On
Rack and Enclosure Accessories,Mounting Hardware
CAD Source File
742KB
2017-02-18