Service Pack 1 Year Warranty Extension (for new product purchases)

Share:

Service Pack 1 Year Warranty Extension (for new product purchases)

WBEXTWAR1YR-SP-01

Description: An extension of factory warranty coverage beyond the original factory warranty term.
In stock
$39.99

WBEXTWAR1YR-SP-01Features

Service Pack 1 Year Warranty Extension (for new product purchases)

An extension of factory warranty coverage beyond the original factory warranty term.

  • Technical support
    Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.

Extended WarrantiesFeatures & Benefits

  • Parts included
    Replacement parts & components are included with some service contracts. Please see the statement of work for service specifics.
  • Technical support
    Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
  • Free shipping
    Our Extended Warranty program offers you free shipping, making sure you get the replacements you need with no additional expense.
  • Warranty Duration Options
    Multi-year protection options available to meet your business requirements
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Antigua and Barbuda , Anguilla , Albania , Netherlands Antilles , Argentina , Austria , Aruba , Bosnia and Herzegovina , Barbados , Belgium , Bulgaria , Bahrain , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Switzerland , Chile , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Denmark , Dominica , Dominican Republic , Ecuador , Estonia , Egypt , Spain , Finland , Falkland Islands , France , United Kingdom , Grenada , Greece , Guatemala , Guyana , Honduras , Croatia , Haiti , Hungary , Ireland , Israel , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Kenya , Saint Kitts And Nevis , Kuwait , Cayman Islands , LAM , Lebanon , Saint Lucia , Liechtenstein , Lithuania , Luxembourg , Latvia , Macedonia , Malta , Mexico , NAM , Nicaragua , Netherlands , Norway , Oman , Panama , Peru , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Romania , Rwanda , Saudi Arabia , Sweden , Slovenia , Slovakia , Suriname , El Salvador , Turkey , Trinidad and Tobago , Tanzania , Uganda , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Yemen

Print Technical Specification

Physical

  • Maximum Height
    6.38inches ( 162mm , 16.2CM )
  • Maximum Width
    6.25inches ( 159mm , 15.9CM )
  • Maximum Depth
    0.2inches ( 5mm , 0.5CM )
  • Net Weight
    0.2lbs. ( 0.09KG )
  • Shipping weight
    0.25lbs. ( 0.11KG )
  • Shipping Height
    9.5inches ( 241mm , 24.1CM )
  • Shipping Width
    12.5inches ( 318mm , 31.8CM )
  • Shipping Depth
    0.2inches ( 5mm , 0.5CM )
Statement of Work
Title
Size
Updated On
PDF

Size

211KB

Updated On

2017-10-06

A description of the features and benefits of Service Pack Extended Warranties
Title
Size
Updated On