Roof Fan Tray 208/230VAC 50/60HZ for NetShelter SX 750mm Wide x 1070mm Deep Enclosures

Roof Fan Tray 208/230VAC 50/60HZ for NetShelter SX 750mm Wide x 1070mm Deep Enclosures

ACF504

Description: The Rack Fan Tray is a low cost solution that aids in heat removal from a Netshelter Enclosure. The system easily installs into the top of the enclosure and expels heat from the roof of the rack. Wall-mounted enclosures have the additional option of installing the rack fan tray systems in the base of the rack as well. The fan trays are designed to promote bottom to top airflow within the enclosure.

Includes : Installation Guide

In stock
$559.00

ACF504 Features

Roof Fan Tray 208/230VAC 50/60HZ for NetShelter SX 750mm Wide x 1070mm Deep Enclosures

The Rack Fan Tray is a low cost solution that aids in heat removal from a Netshelter Enclosure. The system easily installs into the top of the enclosure and expels heat from the roof of the rack. Wall-mounted enclosures have the additional option of installing the rack fan tray systems in the base of the rack as well. The fan trays are designed to promote bottom to top airflow within the enclosure.

Includes : Installation Guide

  • Fan guards
    A safety measure that provides protection from the fan opening by covering the inlet.
  • Promotes Proper Airflow
    Helps to maintain proper rack temperatures within the enclosure by promoting top to bottom airflow movement.

Rack Air Distribution Features & Benefits

  • Increases Airflow
    Provides proper intake temperatures, increasing equipment life.
  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , XF , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Input

  • Nominal Input Voltage
    208V , 230V
  • Input frequency
    50/60 Hz
  • Input Connections
    British BS1363A, IEC-320 C14, Schuko CEE 7/7P
  • Number of Power Cords
    1

Physical

  • Maximum Height
    2.36inches ( 60mm , 6.0CM )
  • Maximum Width
    28.5inches ( 724mm , 72.4CM )
  • Maximum Depth
    35.16inches ( 893mm , 89.3CM )
  • Net Weight
    22.5lbs. ( 10.23KG )
  • Shipping weight
    30.8lbs. ( 14.0KG )
  • Shipping Height
    6.5inches ( 165mm , 16.5CM )
  • Shipping Width
    36.0inches ( 914mm , 91.4CM )
  • Shipping Depth
    39.0inches ( 991mm , 99.1CM )
  • Color
    Black

Environmental

  • Audible noise at 1 meter from surface of unit
    62.0dBA

Conformance

  • Approvals
    CSA C22.2 No. 60950, PSE, UL 60950
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant

General

  • Air Flow
    440.0CFM ( 207.66lps )
Manuals and Warranties
Title
Size
Updated On
PDF

Size

608KB

Updated On

2018-08-14

Installation
Agency Approvals
Title
Size
Updated On
PDF

Size

64KB

Updated On

2018-06-19

Fan tray EC DoC
PDF

Size

336KB

Updated On

2018-06-12

cULus Listing for ACF5xx fan trays
Title
Size
Updated On
Cooling Solutions, Rack Fan Tray