Share:

Roof Fan Tray 120VAC 50/60HZ for NetShelter AV 600mm Wide x 825mm Deep Enclosures

ACF505

Description: The Rack Fan Tray is a low cost solution that aids in heat removal from a Netshelter Enclosure. The system easily installs into the top of the enclosure and expels heat from the roof of the rack. Wall-mounted enclosures have the additional option of installing the rack fan tray systems in the base of the rack as well. The fan trays are designed to promote bottom to top airflow within the enclosure.

Includes : Installation guide

In stock
$339.99

ACF505 Features

Roof Fan Tray 120VAC 50/60HZ for NetShelter AV 600mm Wide x 825mm Deep Enclosures

The Rack Fan Tray is a low cost solution that aids in heat removal from a Netshelter Enclosure. The system easily installs into the top of the enclosure and expels heat from the roof of the rack. Wall-mounted enclosures have the additional option of installing the rack fan tray systems in the base of the rack as well. The fan trays are designed to promote bottom to top airflow within the enclosure.

Includes : Installation guide

  • Facilitates overhead cable management
    Overhead cable troughs and partitions install toollessly on the roof of the enclosure eliminating the need for ceiling mounted or underfloor mounted cable trays. Cable troughs and partitions are designed to manage both power and data cables while maintaining separation.
  • Promotes Proper Airflow
    Helps to maintain proper rack temperatures within the enclosure by promoting top to bottom airflow movement.
  • Top cable access
    Allows power and data cable to be routed into the enclosure from overhead.

Rack Air Distribution Features & Benefits

  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.
  • Increases Airflow
    Provides proper intake temperatures, increasing equipment life.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Input

  • Input frequency
    50/60 Hz
  • Input Connections
    NEMA 5-15P

Physical

  • Maximum Height
    2.5inches ( 64mm , 6.4CM )
  • Maximum Width
    22.5inches ( 572mm , 57.2CM )
  • Maximum Depth
    25.5inches ( 648mm , 64.8CM )
  • Net Weight
    18.0lbs. ( 8.18KG )
  • Shipping weight
    24.0lbs. ( 10.91KG )
  • Shipping Height
    6.5inches ( 165mm , 16.5CM )
  • Shipping Width
    27.25inches ( 692mm , 69.2CM )
  • Shipping Depth
    30.25inches ( 768mm , 76.8CM )
  • Color
    Black

Environmental

  • Audible noise at 1 meter from surface of unit
    51.0dBA

Conformance

  • Approvals
    UL 60950-1
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs

General

  • Air Flow
    440.0CFM ( 207.66lps )
Manuals and Warranties
Title
Size
Updated On
PDF

Size

643KB

Updated On

2016-12-22

Includes illustrations showing the installation of the Roof Fan Tray.
Agency Approvals
Title
Size
Updated On
PDF

Size

336KB

Updated On

2018-06-12

cULus Listing for ACF5xx fan trays
Title
Size
Updated On