Roof Fan Tray 120V 50/60HZ for NetShelter WX Enclosures

Share:

Roof Fan Tray 120V 50/60HZ for NetShelter WX Enclosures

AR8206ABLK

Description: The Rack Fan Tray is a low cost solution that aids in heat removal from a Netshelter Enclosure. The system easily installs into the top of the enclosure and expels heat from the roof of the rack. Wall-mounted enclosures have the additional option of installing the rack fan tray systems in the base of the rack as well. The fan trays are designed to promote bottom to top airflow within the enclosure.

Includes : Installation Guide , Qty 1 - IEC to NEMA 5-15P Power Cord , Qty 2 - Fans

In stock
$139.99

AR8206ABLKFeatures

Roof Fan Tray 120V 50/60HZ for NetShelter WX Enclosures

The Rack Fan Tray is a low cost solution that aids in heat removal from a Netshelter Enclosure. The system easily installs into the top of the enclosure and expels heat from the roof of the rack. Wall-mounted enclosures have the additional option of installing the rack fan tray systems in the base of the rack as well. The fan trays are designed to promote bottom to top airflow within the enclosure.

Includes : Installation Guide , Qty 1 - IEC to NEMA 5-15P Power Cord , Qty 2 - Fans

  • Fan guards
    A safety measure that provides protection from the fan opening by covering the inlet.
  • Occupies 1U of rack space
    Conserve valuable rack space in the data center.

Rack Air DistributionFeatures & Benefits

  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.
  • Increases Airflow
    Provides proper intake temperatures, increasing equipment life.
Product Distribution
Product Distribution

Antigua and Barbuda , Aruba , Barbados , Bolivia , Belize , Canada , Chile , China , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , Fiji , Falkland Islands , Guatemala , Guyana , Hong Kong , Honduras , Jamaica , South Korea , Mexico , Nicaragua , Panama , Peru , Papua New Guinea , Puerto Rico , Paraguay , El Salvador , TP , Trinidad and Tobago , Taiwan , United States , Uruguay , Venezuela , U.S. Virgin Islands

Print Technical Specification

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz
  • Input Connections
    NEMA 5-15P
  • Number of Power Cords
    1

Physical

  • Maximum Height
    2.13inches ( 54mm , 5.4CM )
  • Maximum Width
    12.5inches ( 318mm , 31.8CM )
  • Maximum Depth
    6.9inches ( 175mm , 17.5CM )
  • Net Weight
    4.0lbs. ( 1.82KG )
  • Shipping weight
    6.0lbs. ( 2.73KG )
  • Shipping Height
    2.56inches ( 65mm , 6.5CM )
  • Shipping Width
    13.13inches ( 334mm , 33.4CM )
  • Shipping Depth
    9.38inches ( 238mm , 23.8CM )
  • Color
    Black

Conformance

  • Approvals
    CSA, UL Listed
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

222KB

Updated On

2017-02-10

Installation
Brochure
Title
Size
Updated On
PDF

Size

327KB

Updated On

2017-02-07

Brochure outlining features of the NetShetler WX Wallbox Cabinets.
Agency Approvals
Title
Size
Updated On
PDF

Size

58KB

Updated On

2017-02-09

UL Canada,UL Recognized for Rack Side Air Distribution and complies to UL 507
Environmental Profile
Title
Size
Updated On
PDF

Size

334KB

Updated On

2017-02-07

Product Environmental Profile (ePEP) for the Racks & Enclosures Range
PDF

Size

1131KB

Updated On

2017-02-07

End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
Title
Size
Updated On