Rack Side Air Distribution 2U 208/230 50/60HZ - APC - United States

Rack Side Air Distribution 2U 208/230 50/60HZ

Share:

Rack Side Air Distribution 2U 208/230 50/60HZ

ACF202BLK

Description: Housing equipment with side to side airflow creates many challenges for IT and facility managers, particularly in regards to cooling. Because most enclosures are designed for a front to back airflow pattern, it is difficult to maintain ideal operating temperatures on side to side airflow equipment. The Rack Side Air Distribution Unit is a 2U rack mountable air distribution product for networking equipment or servers with side to side airflow. It pulls in conditioned air from the front of the rack and distributes it to the side air intake of the networking equipment.

Includes : Installation Guide , User Manual

In stock
$619.00

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

ACF202BLKFeatures

Rack Side Air Distribution 2U 208/230 50/60HZ

Housing equipment with side to side airflow creates many challenges for IT and facility managers, particularly in regards to cooling. Because most enclosures are designed for a front to back airflow pattern, it is difficult to maintain ideal operating temperatures on side to side airflow equipment. The Rack Side Air Distribution Unit is a 2U rack mountable air distribution product for networking equipment or servers with side to side airflow. It pulls in conditioned air from the front of the rack and distributes it to the side air intake of the networking equipment.

Includes : Installation Guide , User Manual

  • Air turning vane
    Directs air up or down the side of the rack, supplying cool air to the inlet of side-to-side airflow equipment.
  • Dual A-B Power Inputs
    Draws power from the UPS for power protection with dual feeds for redundancy.
  • Dual fans
    Provides fault tolerance in the event of a fan failure.
  • Fan control switches
    Users can turn one or both fans on and off depending on the heat load.
  • Mounting rails
    Adjustable depth allows the unit to fit APC NetShelter enclosures or other 19" EIA-310-D enclosures.
  • Resettable circuit breakers
    Enables a quick recovery from overload events.

Rack Air DistributionFeatures & Benefits

  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.
  • Increases Airflow
    Provides proper intake temperatures, increasing equipment life.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Albania , Armenia , Angola , Argentina , Austria , Australia , Azerbaijan , Bosnia and Herzegovina , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Brunei , Brazil , Bhutan , Botswana , Belarus , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Algeria , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Georgia , Ghana , Gibraltar , Gambia , Guinea , Equatorial Guinea , Greece , Hong Kong , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jordan , Kenya , Cambodia , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Macedonia , Mali , Myanmar , Mongolia , Mauritania , Malta , Malawi , Malaysia , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Nepal , New Zealand , Oman , Papua New Guinea , Philippines , Pakistan , Poland , Portugal , Paraguay , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Vietnam , Yemen , South Africa , Zambia , Zimbabwe

Print Technical Specification

Input

  • Nominal Input Voltage
    200V , 208V , 230V
  • Input frequency
    50/60 Hz
  • Input Connections
    C-13, IEC-320 C14
  • Number of Power Cords
    2

Communications & Management

  • Control panel
    Power on/off indicator

Physical

  • Maximum Height
    3.44inches ( 87mm , 8.7CM )
  • Maximum Width
    16.98inches ( 431mm , 43.1CM )
  • Maximum Depth
    26.34inches ( 669mm , 66.9CM )
  • Rack Height
    2U
  • Net Weight
    32.0lbs. ( 14.55KG )
  • Shipping weight
    43.0lbs. ( 19.55KG )
  • Shipping Height
    9.5inches ( 241mm , 24.1CM )
  • Shipping Width
    26.0inches ( 660mm , 66.0CM )
  • Shipping Depth
    31.0inches ( 787mm , 78.7CM )
  • Color
    Black

Conformance

  • Approvals
    cUL Recognized, CE, GOST, UL Recognized
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • Other Environmental Compliance
    China RoHS

General

  • Air Flow
    260.0CFM ( 122.7lps )
Manuals and Warranties
Title
Size
Updated On
PDF

Size

154KB

Updated On

2017-02-08

Installation; Operation
PDF

Size

718KB

Updated On

2016-12-22

Installation; Operation
Agency Approvals
Title
Size
Updated On
PDF

Size

1082KB

Updated On

2017-09-15

CCC out of scope letter from UL China
PDF

Size

699KB

Updated On

2017-02-28

VDE Mark for Rack Side Air Distribution and complies to EN 60950-1,IEC 60950-1 2nd ed Am 1
PDF

Size

64KB

Updated On

2017-02-10

Fan tray EC DoC
PDF

Size

58KB

Updated On

2017-02-09

UL Canada,UL Recognized for Rack Side Air Distribution and complies to UL 507
Title
Size
Updated On

Category

Sub-Category


Rack PDU 2G, Metered, ZeroU, 30A, 100-120/200-240V, (16) 5-20R (12) C13 (2) C19

APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.

AP8870
$679.00
Rack PDU,Basic,ZeroU,5.7kW,120V,(42)5-20; 10' Cord

Reliable rack power distribution

AP7592
$349.99
Rack PDU,Basic, Zero U,14.4kW,208V,(24)C13,(4)C19,(2)L6-30R;10' Cord

Basic Rack PDU 14.4 kW solution for high density installations

AP7599
$1,050.00
AP7598
$699.00
Scheduled Assembly and Start-Up Service for 1-2 Air Distribution Units

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

WASSEM5X8-AX-10
$319.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272
AP6002A
$219.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Rack PDU 2G, Switched, ZeroU, 30A, 100-120/200-240V 2Ph, (16) 5-20R (7) C13 (1) C19

APC Switched Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and active monitoring. Remote outlet level controls allow power on/off functionality for power recycling to remotely reboot equipment and restrict unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and low profile circuit breakers. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched Rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.

AP8970
$1,175.00
Power Cord Kit (6 ea), Locking, C13 to C14 (90 Degree), 1.2m, North America

Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.

AP8704R-NA
$89.99
NetShelter SX External Air Sealing Kit (qty 10)

External air sealing kit uses magnetic strips to seal openings at the base and the roof of up to 10 NetShelter SX racks, preventing air recirculation and increasing cooling efficiency.

AR7731
$549.00
Power Cord Kit (6 ea), Locking, C13 to C14, 1.2m, North America

Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.

AP8704S-NA
$89.99

Show results per page