Rack Side Air Distribution 2U 115V 60HZ

Share:

Rack Side Air Distribution 2U 115V 60HZ

ACF201BLK

Description: Housing equipment with side to side airflow creates many challenges for IT and facility managers, particularly in regards to cooling. Because most enclosures are designed for a front to back airflow pattern, it is difficult to maintain ideal operating temperatures on side to side airflow equipment. The Rack Side Air Distribution Unit is a 2U rack mountable air distribution product for networking equipment or servers with side to side airflow. It pulls in conditioned air from the front of the rack and distributes it to the side air intake of the networking equipment.

Includes : Installation Guide , Rack Mounting Brackets , User Manual

In stock
$619.00

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

ACF201BLK Features

Rack Side Air Distribution 2U 115V 60HZ

Housing equipment with side to side airflow creates many challenges for IT and facility managers, particularly in regards to cooling. Because most enclosures are designed for a front to back airflow pattern, it is difficult to maintain ideal operating temperatures on side to side airflow equipment. The Rack Side Air Distribution Unit is a 2U rack mountable air distribution product for networking equipment or servers with side to side airflow. It pulls in conditioned air from the front of the rack and distributes it to the side air intake of the networking equipment.

Includes : Installation Guide , Rack Mounting Brackets , User Manual

  • Air turning vane
    Directs air up or down the side of the rack, supplying cool air to the inlet of side-to-side airflow equipment.
  • Dual A-B Power Inputs
    Draws power from the UPS for power protection with dual feeds for redundancy.
  • Dual fans
    Provides fault tolerance in the event of a fan failure.
  • Fan control switches
    Users can turn one or both fans on and off depending on the heat load.
  • Fan guards
    A safety measure that provides protection from the fan opening by covering the inlet.
  • Mounting rails
    Adjustable depth allows the unit to fit APC NetShelter enclosures or other 19" EIA-310-D enclosures.
  • Resettable circuit breakers
    Enables a quick recovery from overload events.

Rack Air Distribution Features & Benefits

  • Increases Airflow
    Provides proper intake temperatures, increasing equipment life.
  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Aruba , Barbados , Bermuda , Bolivia , Brazil , Belize , Canada , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , Falkland Islands , Guatemala , Guyana , Honduras , Jamaica , Mexico , Nicaragua , Panama , Peru , Puerto Rico , El Salvador , Trinidad and Tobago , United States , Venezuela , U.S. Virgin Islands

Print Technical Specification

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    60 Hz +/- 5 Hz
  • Input Connections
    C-13, NEMA 5-15P
  • Number of Power Cords
    2
  • Input Power
    150.0Watts

Communications & Management

  • Control panel
    Power on/off indicator

Physical

  • Maximum Height
    3.44inches ( 87mm , 8.7CM )
  • Maximum Width
    16.98inches ( 431mm , 43.1CM )
  • Maximum Depth
    26.34inches ( 669mm , 66.9CM )
  • Rack Height
    2U
  • Net Weight
    32.0lbs. ( 14.56KG )
  • Shipping weight
    43.0lbs. ( 19.56KG )
  • Shipping Height
    9.5inches ( 241mm , 24.1CM )
  • Shipping Width
    26.0inches ( 660mm , 66.0CM )
  • Shipping Depth
    31.0inches ( 787mm , 78.7CM )
  • Color
    Black

Conformance

  • Approvals
    UL Recognized
  • Standard warranty
    2 years repair or replace

General

  • Air Flow
    260.0CFM ( 122.7lps )
Manuals and Warranties
Title
Size
Updated On
PDF

Size

154KB

Updated On

2018-06-11

Installation; Operation
Agency Approvals
Title
Size
Updated On
PDF

Size

58KB

Updated On

2018-06-14

UL Canada,UL Recognized for Rack Side Air Distribution and complies to UL 507
PDF

Size

1082KB

Updated On

2018-06-14

CCC out of scope letter from UL China
Title
Size
Updated On

Category

Sub-Category


Rack PDU, Basic, Zero U, 10A,230V, (15)C13

Reliable rack power distribution

AP9568
$189.99
APC Smart-UPS 1500 LCD RM 120V with bundled network management card (NMC)

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMT1500R2-NMC
$1,025.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Rack PDU, Basic, 1U, 16A, 208V, (12)C13

Reliable rack power distribution

AP9566
$159.99
Rack PDU, Basic, Zero U, 15A, 100/120V, (14) 5-15

Reliable rack power distribution

AP9567
$189.99
Rack PDU, Basic, 1U, 20A, 120V, (10)5-20; L5-20P

Reliable rack power distribution

AP9564
$159.99
Rack PDU, Switched, 1U, 15A, 100/120V, (8)5-15

Switched Rack Power Distribution Units (PDUs) provide advanced load monitoring combined with remote on/off switching control of individual outlets for power cycling, delayed power sequencing, and outlet use management.

AP7900B
$579.00
Rack PDU, Basic, 1U, 16A, 208/230V, (12)C13

Reliable rack power distribution

AP9565
$159.99
Rack PDU, Basic, 1U, 15A, 120V, (10)5-15

Reliable rack power distribution

AP9562
$99.99
Rack PDU, Basic, 1U, 20A, 120V, (10)5-20; 5-20P

Reliable rack power distribution

AP9563
$159.99
APC KVM 2G, Enterprise Analog, 2 Local Users, 16 ports with Virtual Media

Manage multiple servers with just one keyboard, monitor and mouse.

KVM0216A
$1,075.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272

Show results per page