Rack PDU, Metered, Zero U, 5.7kW, 120V, (42)5-20

Share:

Rack PDU, Metered, Zero U, 5.7kW, 120V, (42)5-20

AP7862

Description: Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.

Includes : Installation Guide , Rack Mounting Brackets , Toolless Mounting Kit , User Manual

Out of stock
$509.00
Call for Availability
800-800-4272

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

AP7862Features

Rack PDU, Metered, Zero U, 5.7kW, 120V, (42)5-20

  • Toolless Rack Mounting Capabilities
    Server cases do not require additional tools to mount into NetShelter Enclosures, which allows the users to quickly and easily mount units in the rear of the enclosure.
  • Vertical Mounting Capabilities
    Easily mounts vertically in racks or enclosures and occupies zero U of valuable rack space, which allows more equipment in the rack. Units that mount vertically are optimized to fit in a NetShelter enclosures.

Metered Rack PDUFeatures & Benefits

  • Integrates with StruxureWare Data Center Expert
    An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
  • Load indicator LED
    Indicates overload and warning conditions based on the user-defined alarm thresholds. Alerts users of potential overloaded circuits.
  • Flash Upgradeable
    Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released. (Note: Networked units only)
  • Alarm Thresholds
    Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems. (Note: Only available on units with the current monitoring capabilities. Please see SKU specifications for availability)
  • Local Current Monitoring Display
    The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)
  • Remote Management Capabilities
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
  • Wide range of input and output connections
    Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
  • Alarm Thresholds
    Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.
  • Local and web-based monitoring
    Status available to customers both in the data center and remotely
  • Local Current Monitoring Display
    The aggregate current draw per power distribution unit is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip.
  • Load indicator LED
    Indicates overload and warning conditions based on the user-defined alarm thresholds. Alerts users of potential overloaded circuits.
  • Wide range of input and output connections
    Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
  • Rack-Mountable
    Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
  • Single input power source
    Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , Saudi Arabia , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , Taiwan , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Nominal Output Voltage
    120V
  • Overload Protection
    No
  • Maximum Total Current Draw
    16
  • Output Connections
    (42) NEMA 5-20R (Battery Backup)

Input

  • Nominal Input Voltage
    208V 3PH
  • Input frequency
    50/60 Hz
  • Input Connections
    NEMA L21-20P
  • Cord Length
    3ft ( 0.91meters )
  • Number of Power Cords
    1
  • Load Capacity
    5700VA
  • Maximum Input Current
    20A
  • Regulatory Derated Input Current (North America)
    16A

Physical

  • Maximum Height
    70.0inches ( 1778mm , 177.8CM )
  • Maximum Width
    2.2inches ( 56mm , 5.6CM )
  • Maximum Depth
    1.74inches ( 44mm , 4.4CM )
  • Net Weight
    12.0lbs. ( 5.46KG )
  • Shipping weight
    19.5lbs. ( 8.86KG )
  • Shipping Height
    84.0inches ( 2134mm , 213.4CM )
  • Shipping Width
    6.0inches ( 152mm , 15.2CM )
  • Shipping Depth
    5.0inches ( 127mm , 12.7CM )
  • Color
    Black

Environmental

  • Operating Temperature
    32 - 113 °F ( 0 - 45 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-10000ft ( 0-3000meters )
  • Storage Temperature
    -25 - 65 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-50000ft ( 0-15000meters )

Conformance

  • Approvals
    cUL Listed, cUL Recognized, CSA C22.2 No. 42, CSA C22.2 No. 60950-1-03, FCC Part 15 Class A, UL 60950-1, UL Listed
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

122KB

Updated On

2017-09-18

Configuration; Operation; Configuration; Operation
PDF

Size

254KB

Updated On

2017-09-15

Configuration
PDF

Size

1081KB

Updated On

2017-04-26

Firmware Configuration
PDF

Size

23KB

Updated On

2017-04-26

AOS version 3.9.2 and rPDU version 3.9.2
PDF

Size

652KB

Updated On

2017-02-28

Product Overview; Installation; Start-up
PDF

Size

171KB

Updated On

2017-02-17

Installation
Brochure
Title
Size
Updated On
PDF

Size

50KB

Updated On

2017-02-28

Chart that specifies the APC Modular Power Distribution Units that support the installation of APC 208V & 415V Power Distribution Modules and specifies compatible APC Rack PDUs for each PDM.
PDF

Size

2537KB

Updated On

2017-02-01

Brochure including Basic, Metered, Switched, and Metered by Outlet Rack PDUs product features and specifications
Design/Configuration
Title
Size
Updated On
PDF

Size

81KB

Updated On

2017-02-18

Product Overview
Agency Approvals
Title
Size
Updated On
PDF

Size

100KB

Updated On

2017-09-26

North American Safety Approval for Device Management, Access and Environmental Management, Rack Power Distribution and PDU products.
PDF

Size

610KB

Updated On

2017-09-14

CCC Out Of Scope Letter PDU's Metered/Switched
PDF

Size

1559KB

Updated On

2017-02-17

Test Certificate CB Scheme
Environmental Profile
Title
Size
Updated On
PDF

Size

306KB

Updated On

2017-02-28

End of Life Instruction (EoLI) for the Metered Rack PDU Product Range
PDF

Size

368KB

Updated On

2017-02-28

Product Environmental Profile (ePEP) for the Metered Rack PDU Product Range
Title
Size
Updated On
InfraStruXure, ISX Racks and Accessories, Rackmount PDU's, Metered Rackmount PDU
CAD Source File
764KB
2016-12-08

PDF
296KB
2016-12-08

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Part Number

SFRPDU392

Updated On

2016-07-11
Wizards and Configurators
Part Number
Updated On

Part Number

SFDIPW502

Updated On

2013-04-19

Part Number

SFNMCSECWIZ104

Updated On

2010-04-16
InfraStruxure Manager
Part Number
Updated On

Part Number

AP9430

Updated On

2017-10-12

Part Number

AP9431

Updated On

2017-10-12
Call for Availability
800-800-4272

Category

Sub-Category


Rack PDU 2G, Metered-by-Outlet with Switching, ZeroU, 30A, 100-120V, (24) 5-20R

APC Metered by Outlet with Switching Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and individual outlet power metering. Remote outlet level controls allow power on/off functionality for power recycling to reboot locked-up equipment and to avoid unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, and locking IEC receptacles. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by Struxureware for Data Centers using Data Center Expert and Data Center Operations with Capacity and Change modules.

AP8632
$1,425.00
Rack PDU 2G, Switched, ZeroU, 30A, 100-120/200-240V 2Ph, (16) 5-20R (7) C13 (1) C19

APC Switched Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and active monitoring. Remote outlet level controls allow power on/off functionality for power recycling to remotely reboot equipment and restrict unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and low profile circuit breakers. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched Rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.

AP8970
$1,175.00
Rack PDU 2G, Switched, ZeroU, 20A, 120/208V 3Ph, (24) 5-20R

APC Switched Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and active monitoring. Remote outlet level controls allow power on/off functionality for power recycling to remotely reboot equipment and restrict unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and low profile circuit breakers. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched Rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.

AP8962
$1,050.00
1 Year Warranty Extension for (1) Accessory (Renewal or High Volume)

An extension of factory warranty coverage beyond the original factory warranty term.

WEXWAR1Y-AC-02
$59.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Rack PDU 2G, Metered, ZeroU, 20A,120/208V 3Ph, (36) 5-20R

APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.

AP8862
$599.00
Rack PDU 2G, Metered, ZeroU, 20A, 120/208V 3Ph, (24) 5-20R (6) L6-20R

APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.

AP8863
$599.00
InfraStruXure Manager, 100 Node License Only

Management platform that increases visibility of server rooms and small datacenters by outlining the health and status of all APC devices.

AP9431
$2,800.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272
InfraStruXure Manager, 25 Node License Only

Management platform that increases visibility of server rooms and small datacenters by outlining the health and status of all APC devices.

AP9430
$1,025.00
Rack PDU 2G, Metered, ZeroU, 20A, 100-120V, (24) 5-20R

APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.

AP8830
$539.00
Rack PDU 2G, Metered, ZeroU, 30A, 100-120/200-240V, (16) 5-20R (12) C13 (2) C19

APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.

AP8870
$679.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272

Show results per page