Rack PDU, Basic Vertical, 208V, 60A, (21) C13, (6) C19

Share:

Rack PDU, Basic Vertical, 208V, 60A, (21) C13, (6) C19

AP6007A

Description: Reliable rack power distribution

Includes : Installation guide , Safety guide

Out of stock
$619.00
Call for Availability
800-800-4272

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

Basic Rack PDU Features & Benefits

  • Single input power source
    Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
  • Wide range of input and output connections
    Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
  • Rack-Mountable
    Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
  • Low Cost Power Distribution
    Provides a number of outlets to bring power to rack equipment at an affordable price.
  • Rack-Mountable
    Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
  • Single input power source
    Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
  • Wide range of input and output connections
    Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
  • Low Cost Power Distribution
    Provides a number of outlets to bring power to rack equipment at an affordable price.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Output

  • Nominal Output Voltage
    208V
  • Overload Protection
    Yes
  • Maximum Total Current Draw
    60
  • Output Connections
    (21) IEC 320 C13 (Battery Backup)
    (6) IEC 320 C19 (Battery Backup)

Input

  • Nominal Input Voltage
    208V
  • Input frequency
    50/60 Hz
  • Input Connections
    IEC 309 60A 3P+PE
  • Cord Length
    10ft ( 3.05meters )
  • Acceptable Input Voltage
    200-240VAC
  • Number of Power Cords
    1
  • Maximum Input Current
    60A
  • Maximum Line Current
    60A
  • Regulatory Derated Input Current (North America)
    45A

Physical

  • Maximum Height
    64.0inches ( 1626mm , 162.6CM )
  • Maximum Width
    2.2inches ( 56mm , 5.6CM )
  • Maximum Depth
    1.7inches ( 43mm , 4.3CM )
  • Net Weight
    20.2lbs. ( 9.18KG )
  • Shipping weight
    24.2lbs. ( 11.0KG )
  • Shipping Height
    73.8inches ( 1875mm , 187.5CM )
  • Shipping Width
    8.9inches ( 226mm , 22.6CM )
  • Shipping Depth
    5.3inches ( 135mm , 13.5CM )
  • Units per Pallet
    35.0

Environmental

  • Operating Temperature
    32 - 122 °F ( 0 - 50 °C )
  • Operating Relative Humidity
    5 - 95 %
  • Operating Elevation
    0-10000ft ( 0-3000meters )
  • Storage Temperature
    -15 - 65 °C
  • Storage Relative Humidity
    5 - 95 %
  • Storage Elevation
    0-50000ft ( 0-15000meters )

Conformance

  • Approvals
    cUL Listed, UL Listed
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

57KB

Updated On

2017-02-18

Overview and Specifications
Agency Approvals
Title
Size
Updated On
PDF

Size

656KB

Updated On

2017-02-16

VDE marks Approval and attachment
Title
Size
Updated On

Category

Sub-Category


Service Pack 1 Year Warranty Extension for Accessories

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-AC-03
$89.99
1 Year Warranty Extension for (1) Accessory (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXWAR1Y-AC-03
$99.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272

Show results per page