Rack PDU, Basic, 1U, 16A, 208/230V, (12)C13

Rack PDU, Basic, 1U, 16A, 208/230V, (12)C13

AP9565

Description: Reliable rack power distribution

Includes : Installation Guide , Rack Mounting Brackets

In stock
$159.99

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

AP9565Features

Rack PDU, Basic, 1U, 16A, 208/230V, (12)C13

Reliable rack power distribution

Includes : Installation Guide , Rack Mounting Brackets

Basic Rack PDUFeatures & Benefits

  • Single input power source
    Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
  • Wide range of input and output connections
    Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
  • Rack-Mountable
    Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
  • Low Cost Power Distribution
    Provides a number of outlets to bring power to rack equipment at an affordable price.
  • Rack-Mountable
    Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
  • Single input power source
    Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
  • Wide range of input and output connections
    Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
  • Low Cost Power Distribution
    Provides a number of outlets to bring power to rack equipment at an affordable price.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Kenya , Cambodia , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Romania , Russia , Rwanda , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Nominal Output Voltage
    208V , 230V
  • Maximum Total Current Draw
    16
  • Output Connections
    (12) IEC 320 C13 (Battery Backup)

Input

  • Nominal Input Voltage
    200V , 208V , 230V
  • Input frequency
    50/60 Hz
  • Input Connections
    IEC-320 C20
  • Cord Length
    8.2ft ( 2.5meters )
  • Number of Power Cords
    1
  • Load Capacity
    3680VA
  • Maximum Input Current
    16A

Physical

  • Maximum Height
    1.75inches ( 44mm , 4.4CM )
  • Maximum Width
    17.6inches ( 447mm , 44.7CM )
  • Maximum Depth
    2.25inches ( 57mm , 5.7CM )
  • Rack Height
    1U
  • Net Weight
    4.5lbs. ( 2.05KG )
  • Shipping weight
    8.0lbs. ( 3.64KG )
  • Shipping Height
    2.75inches ( 70mm , 7.0CM )
  • Shipping Width
    18.25inches ( 464mm , 46.4CM )
  • Shipping Depth
    9.0inches ( 229mm , 22.9CM )
  • Color
    Black

Environmental

  • Operating Temperature
    32 - 113 °F ( 0 - 45 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-10000ft ( 0-3000meters )
  • Storage Temperature
    -25 - 65 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-50000ft ( 0-15000meters )

Conformance

  • Approvals
    cUL Listed, CE, Queensland Australia, UL 60950, UL Listed, VDE
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

521KB

Updated On

2017-02-17

Installation
PDF

Size

346KB

Updated On

2017-02-17

Installation, Operation, Specifications
Brochure
Title
Size
Updated On
PDF

Size

2537KB

Updated On

2017-02-01

Brochure including Basic, Metered, Switched, and Metered by Outlet Rack PDUs product features and specifications
Agency Approvals
Title
Size
Updated On
PDF

Size

100KB

Updated On

2018-02-13

North American Safety Approval for Device Management, Access and Environmental Management, Rack Power Distribution and PDU products.
PDF

Size

204KB

Updated On

2017-11-29

KCC approval for Korea
PDF

Size

168KB

Updated On

2017-03-06

EU DoC for LV, EMC, and RoHS Directives
PDF

Size

1409KB

Updated On

2017-02-22

Test certificate for CB scheme
PDF

Size

656KB

Updated On

2017-02-22

European safety approval for basic rack PDUs that are not derivations of the MasterSwitch series.
Environmental Profile
Title
Size
Updated On
PDF

Size

269KB

Updated On

2017-02-28

End of Life Instruction (EoLI) for the Basic Rack PDU Product Range
PDF

Size

417KB

Updated On

2017-02-28

Product Environmental Profile (ePEP) for the Basic Rack PDU Product Range
Title
Size
Updated On
Power Distribution, Basic Rack PDU
CAD Source File
569KB
2016-12-08

PDF
199KB
2016-12-08

Category

Sub-Category


Service Pack 1 Year Warranty Extension for Accessories

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-AC-01
$39.99
1 Year Warranty Extension for (1) Accessory (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXWAR1Y-AC-01
$44.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272

Show results per page