Rack PDU, Basic, 0U/1U, 208V, 60A, (3) C19

Share:

Rack PDU, Basic, 0U/1U, 208V, 60A, (3) C19

AP6039A

Description: Reliable rack power distribution

Includes : Installation guide , Safety guide

In stock
$469.00

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

AP6039AFeatures

Rack PDU, Basic, 0U/1U, 208V, 60A, (3) C19

Reliable rack power distribution

Includes : Installation guide , Safety guide

Basic Rack PDUFeatures & Benefits

  • Wide range of input and output connections
    Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
  • Single input power source
    Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
  • Low Cost Power Distribution
    Provides a number of outlets to bring power to rack equipment at an affordable price.
  • Rack-Mountable
    Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
  • Low Cost Power Distribution
    Provides a number of outlets to bring power to rack equipment at an affordable price.
  • Single input power source
    Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
  • Rack-Mountable
    Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
  • Wide range of input and output connections
    Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
Product Distribution
Product Distribution

Afghanistan , Australia , Bangladesh , Brunei , Bhutan , Canada , Cook Islands , China , Fiji , Hong Kong , Indonesia , India , Cambodia , South Korea , Sri Lanka , Myanmar , Malaysia , Nepal , New Zealand , Papua New Guinea , Philippines , Singapore , Thailand , TP , Taiwan , United States , Vietnam

Print Technical Specification

Output

  • Overload Protection
    Yes
  • Maximum Total Current Draw
    60
  • Output Connections
    (3) IEC 320 C19 (Battery Backup)

Input

  • Nominal Input Voltage
    200V , 208V
  • Input frequency
    50/60 Hz
  • Input Connections
    IEC 309
  • Cord Length
    12ft ( 3.66meters )
  • Maximum Input Current
    60A
  • Maximum Line Current
    60A
  • Regulatory Derated Input Current (North America)
    48A

Physical

  • Maximum Height
    1.72inches ( 44mm , 4.4CM )
  • Maximum Width
    15.28inches ( 388mm , 38.8CM )
  • Maximum Depth
    4.95inches ( 126mm , 12.6CM )
  • Rack Height
    1U
  • Net Weight
    15.22lbs. ( 6.92KG )
  • Shipping weight
    21.56lbs. ( 9.8KG )
  • Shipping Height
    15.55inches ( 395mm , 39.5CM )
  • Shipping Width
    19.69inches ( 500mm , 50.0CM )
  • Shipping Depth
    7.68inches ( 195mm , 19.5CM )
  • Units per Pallet
    30.0

Conformance

  • Approvals
    cUL Listed, UL Listed
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

173KB

Updated On

2017-02-15

Overview Sheet of the Basic Rack Power Distribution Unit AP6039A
Title
Size
Updated On

Category

Sub-Category


1 Year Warranty Extension for (1) Accessory (Renewal or High Volume)

An extension of factory warranty coverage beyond the original factory warranty term.

WEXWAR1Y-AC-03
$99.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Service Pack 1 Year Warranty Extension for Accessories

An extension of factory warranty coverage beyond the original factory warranty term.

WBEXTWAR1YR-AC-03
$89.99

Show results per page