Rack PDU, Basic, 0U/1U, 100-240V/20A, 220-240V/16A, (13) C13

Share:

Rack PDU, Basic, 0U/1U, 100-240V/20A, 220-240V/16A, (13) C13

AP6020A

Description: Reliable rack power distribution

Includes : Installation guide , Safety guide

In stock
$79.99

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

AP6020AFeatures

Rack PDU, Basic, 0U/1U, 100-240V/20A, 220-240V/16A, (13) C13

Reliable rack power distribution

Includes : Installation guide , Safety guide

Basic Rack PDUFeatures & Benefits

  • Wide range of input and output connections
    Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
  • Single input power source
    Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
  • Low Cost Power Distribution
    Provides a number of outlets to bring power to rack equipment at an affordable price.
  • Rack-Mountable
    Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
  • Low Cost Power Distribution
    Provides a number of outlets to bring power to rack equipment at an affordable price.
  • Single input power source
    Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
  • Rack-Mountable
    Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
  • Wide range of input and output connections
    Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Albania , Armenia , Angola , Austria , Australia , Azerbaijan , Bosnia and Herzegovina , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Brunei , Bhutan , Botswana , Belarus , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Cameroon , China , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Algeria , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Hong Kong , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jordan , Kenya , Cambodia , South Korea , Kuwait , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Malaysia , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Nepal , New Zealand , Oman , Papua New Guinea , Philippines , Pakistan , Poland , Portugal , Qatar , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Taiwan , Tanzania , Ukraine , Uganda , United States , Uzbekistan , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Maximum Total Current Draw
    20
  • Output Connections
    (13) IEC 320 C13 (Battery Backup)

Input

  • Nominal Input Voltage
    100V , 120V , 200V , 208V , 230V , 240V
  • Input frequency
    50/60 Hz
  • Input Connections
    IEC-320 C20
  • Acceptable Input Voltage
    100-240VAC
  • Maximum Input Current
    20A
  • Maximum Line Current
    20A
  • Regulatory Derated Input Current (North America)
    16A

Physical

  • Maximum Height
    15.28inches ( 388mm , 38.8CM )
  • Maximum Width
    1.72inches ( 44mm , 4.4CM )
  • Maximum Depth
    3.66inches ( 93mm , 9.3CM )
  • Rack Height
    1U
  • Net Weight
    3.3lbs. ( 1.5KG )
  • Shipping weight
    4.44lbs. ( 2.02KG )
  • Shipping Height
    17.17inches ( 436mm , 43.6CM )
  • Shipping Width
    8.28inches ( 210mm , 21.0CM )
  • Shipping Depth
    2.99inches ( 76mm , 7.6CM )
  • Color
    Black
  • Units per Pallet
    100.0

Conformance

  • Approvals
    cUL Listed, CE, EAC, IRAM, PSE, UL Listed, VDE
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

457KB

Updated On

2017-02-03

Overview Sheet of the Basic Rack Power Distribution Unit AP6020A
Agency Approvals
Title
Size
Updated On
PDF

Size

88KB

Updated On

2017-11-29

Declaration of Conformity
PDF

Size

100KB

Updated On

2017-09-26

North American Safety Approval for Device Management, Access and Environmental Management, Rack Power Distribution and PDU products.
PDF

Size

346KB

Updated On

2017-08-01

KC Approval AP6020A, AP6032A, AP6120A
PDF

Size

142KB

Updated On

2017-02-28

PSE approval for Multiple-Socket Outlet - >< 125V, >15A <= 20A 3 pole including earth
PDF

Size

146KB

Updated On

2017-02-28

PSE approval for Multiple-Socket Outlet - >< 125V, >15A <= 20A 3 pole including earth
PDF

Size

1104KB

Updated On

2017-02-22

IRAM license for Argentina
PDF

Size

1409KB

Updated On

2017-02-22

Test certificate for CB scheme
PDF

Size

2611KB

Updated On

2017-02-22

AP6003A, AP6015A, AP6020A, AP6009A, AP6038A, AP6120A
PDF

Size

656KB

Updated On

2017-02-22

European safety approval for basic rack PDUs that are not derivations of the MasterSwitch series.
Title
Size
Updated On

Category

Sub-Category


1 Year Warranty Extension for (1) Accessory (Renewal or High Volume)

An extension of factory warranty coverage beyond the original factory warranty term.

WEXWAR1Y-AC-02
$59.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Service Pack 1 Year Warranty Extension for Accessories

An extension of factory warranty coverage beyond the original factory warranty term.

WBEXTWAR1YR-AC-02
$59.99

Show results per page