Rack PDU 2G, Switched, ZeroU, 30A, 200/208V, (21) C13 & (3) C19

Share:

Rack PDU 2G, Switched, ZeroU, 30A, 200/208V, (21) C13 & (3) C19

AP8941

Description: APC Switched Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and active monitoring. Remote outlet level controls allow power on/off functionality for power recycling to remotely reboot equipment and restrict unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and low profile circuit breakers. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched Rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.

Includes : Installation guide , Rack Mounting brackets , Safety guide , Serial configuration cable

In stock
$1,000.00

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

AP8941 Features

Rack PDU 2G, Switched, ZeroU, 30A, 200/208V, (21) C13 & (3) C19

APC Switched Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and active monitoring. Remote outlet level controls allow power on/off functionality for power recycling to remotely reboot equipment and restrict unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and low profile circuit breakers. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched Rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.

Includes : Installation guide , Rack Mounting brackets , Safety guide , Serial configuration cable

Switched Rack PDU Features & Benefits

  • Remote Individual Outlet Control
    Remotely manage outlets so users can turn outlets off that are not in use (prevent overloads) or recycle power to locked-up equipment (minimize costly downtime and avoid travel time to equipment).
  • Remote Management Capabilities
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
  • Local Current Monitoring Display
    The aggregate current draw per power distribution unit is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip.
  • Alarm Thresholds
    Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.
  • Power Delays
    Allows users to configure the sequence in which power is turned on or off for each outlet. This helps avoid in-rushes at start-up, which can cause overloaded circuits and dropped loads. Sequencing also allows users to predetermine which piece of equipment is turned on first so other equipment dependant on that unit will function properly.
  • Rack-Mountable
    Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
  • Single input power source
    Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
  • Wide range of input and output connections
    Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
  • Network Management Capabilities
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage rack PDUs from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
  • Integrates with StruxureWare Data Center Expert
    An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
  • Remote Individual Outlet Control
    Remotely manage outlets so users can turn outlets off that are not in use (prevent overloads) or recycle power to locked-up equipment (minimize costly downtime and avoid travel time to equipment).
  • Multi-tier user access
    Supports up to four access levels - Administrator, Device User, Read-Only User and Network-only User - with user name and password requirements.
  • Alarm Thresholds
    Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems. (Note: Only available on units with the current monitoring capabilities. Please see SKU specifications for availability)
  • Flash Upgradeable
    Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released. (Note: Networked units only)
  • Network port sharing
    Allows four rack PDUs to be connected using In and Out ports so that only one network connection is necessary.
  • Power Delays
    Allows users to configure the sequence in which power is turned on or off for each outlet. This helps avoid in-rushes at start-up, which can cause overloaded circuits and dropped loads. Sequencing also allows users to predetermine which piece of equipment is turned on first so other equipment dependant on that unit will function properly.
  • Local Current Monitoring Display
    The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Japan , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Nominal Output Voltage
    200V , 208V
  • Overload Protection
    Yes
  • Maximum Total Current Draw
    30
  • Output Connections
    (3) IEC 320 C19 (Battery Backup)
    (21) IEC 320 C13 (Battery Backup)

Input

  • Nominal Input Voltage
    200V , 208V , 230V
  • Input frequency
    50/60 Hz
  • Input Connections
    NEMA L6-30P
  • Cord Length
    10ft ( 3.05meters )
  • Number of Power Cords
    1
  • Maximum Input Current
    30A
  • Maximum Line Current
    30A
  • Regulatory Derated Input Current (North America)
    24A

Physical

  • Maximum Height
    72.0inches ( 1829mm , 182.9CM )
  • Maximum Width
    2.2inches ( 56mm , 5.6CM )
  • Maximum Depth
    1.82inches ( 46mm , 4.6CM )
  • Net Weight
    16.8lbs. ( 7.64KG )
  • Shipping weight
    22.0lbs. ( 10.0KG )
  • Shipping Height
    80.3inches ( 2040mm , 204.0CM )
  • Shipping Width
    6.5inches ( 165mm , 16.5CM )
  • Shipping Depth
    4.9inches ( 124mm , 12.4CM )
  • Color
    Black
  • Units per Pallet
    48.0

Environmental

  • Operating Temperature
    23 - 113 °F ( -5 - 45 °C )
  • Operating Relative Humidity
    5 - 95 %
  • Operating Elevation
    0-10000ft ( 0-3000meters )
  • Storage Temperature
    -25 - 65 °C
  • Storage Relative Humidity
    5 - 95 %
  • Storage Elevation
    0-50000ft ( 0-15000meters )

Conformance

  • Approvals
    cUL Listed, FCC Part 15 Class A, ICES-003, PSE, UL Listed, VCCI Class A
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
  • Battery Directive
    Compliant
  • Battery Notes
    ts_Battery_Notes
Manuals and Warranties
Title
Size
Updated On
PDF

Size

966KB

Updated On

2018-04-12

Includes multi-language installation instructions and DHCP network information for Metered and Switched Rack Power Distribution Units
PDF

Size

1519KB

Updated On

2018-04-12

Provides the safety information for installation and operation of the Rack PDU.
PDF

Size

1986KB

Updated On

2018-04-03

Covers the physical device interface, the command line interface, and the web interface for both deployment and system monitoring
PDF

Size

456KB

Updated On

2018-03-15

Security Configuration
PDF

Size

122KB

Updated On

2018-03-13

Configuration; Operation; Configuration; Operation
PDF

Size

383KB

Updated On

2018-02-23

Release Notes
PDF

Size

462KB

Updated On

2017-09-18

Security, Configuration
PDF

Size

1135KB

Updated On

2017-06-30

Includes multi-language installation instructions and DHCP network information for MPO (managed per outlet AP86xx) Rack Power Distribution Units
PDF

Size

118KB

Updated On

2017-02-17

Includes safety information and an illustration showing how to replace the display module for a rack power distribution unit.
PDF

Size

60KB

Updated On

2017-02-16

Release Notes for AP88XX Metered Rack PDUs and AP89xx/AP86xx Switched Rack PDUs for Application Module v6.4.0, APC OS (AOS) v6.4.0, and the APC PowerNet MIB v415
PDF

Size

932KB

Updated On

2017-02-08

Covers the physical device interface, the command line interface, and the Web interface for both deployment and ongoing system monitoring.
Brochure
Title
Size
Updated On
PDF

Size

50KB

Updated On

2017-02-28

Chart that specifies the APC Modular Power Distribution Units that support the installation of APC 208V & 415V Power Distribution Modules and specifies compatible APC Rack PDUs for each PDM.
PDF

Size

2537KB

Updated On

2017-02-01

Brochure including Basic, Metered, Switched, and Metered by Outlet Rack PDUs product features and specifications
Design/Configuration
Title
Size
Updated On
PDF

Size

240KB

Updated On

2016-12-22

Includes an illustration with a description of product features as well as electrical, physical, environmental, and compliance specifications.
Agency Approvals
Title
Size
Updated On
PDF

Size

610KB

Updated On

2017-09-14

CCC Out Of Scope Letter PDU's Metered/Switched
PDF

Size

93KB

Updated On

2017-09-08

UL DENAN Cert for rPDU exceeding 125V, 20-30A
PDF

Size

147KB

Updated On

2017-09-08

DENAN Statement of Conformity Assessment
PDF

Size

411KB

Updated On

2017-02-15

UL N of A for NextGen rPDUs
PDF

Size

48KB

Updated On

2017-02-11

ACMA DoC for Australia
PDF

Size

1664KB

Updated On

2017-02-04

VDE approval documents for NextGen MPO rPDUs
PDF

Size

1107KB

Updated On

2017-02-03

EMC certificate
Stencils
Title
Size
Updated On
Source

Size

446KB

Updated On

2016-12-16

Rack PDU, Switched
PDF

Size

446KB

Updated On

2016-12-16

Rack PDU, Switched
Environmental Profile
Title
Size
Updated On
PDF

Size

334KB

Updated On

2017-02-28

Product Environmental Profile (ePEP) for the Switch Rack PDU Product Range
PDF

Size

364KB

Updated On

2017-02-17

End of Life Instruction (EoLI) for the Switched Rack PDU Product Range
Title
Size
Updated On
Power Distribution, Switched Rack PDU

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Firmware Upgrades

PowerNet MIB v4.2.6

Part Number

SFPMIB426

Updated On

2018-01-24

Part Number

SFRPDU2G652

Updated On

2017-12-20
Wizards and Configurators
Part Number
Updated On

Part Number

SFDIPW502

Updated On

2013-04-19

Part Number

SFNMCSECWIZ104

Updated On

2010-04-16

Category

Sub-Category


Power Cord Kit (6 ea), Locking, C19 to C20, 1.8m

Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.

AP8716S
$179.99
Rack PDU 2G, Switched, ZeroU, 15A, 100-120V, (8) 5-15

APC Switched Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and active monitoring. Remote outlet level controls allow power on/off functionality for power recycling to remotely reboot equipment and restrict unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port and low profile circuit breakers. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched Rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.

AP8931
$889.00
Rack PDU 2G, Switched, ZeroU, 30A, 100-120V, (24) 5-20R

APC Switched Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and active monitoring. Remote outlet level controls allow power on/off functionality for power recycling to remotely reboot equipment and restrict unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and low profile circuit breakers. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched Rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.

AP8932
$989.00
Power Cord Kit (6 ea), Locking, C19 to C20, 1.2m

Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.

AP8714S
$149.99
Power Cord Kit (6 ea), Locking, C19 to C20 (90 Degree), 1.8m

Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.

AP8716R
$179.99
Rack PDU 2G, Switched, ZeroU, 20A, 100-120V, (24) 5-20R

APC Switched Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and active monitoring. Remote outlet level controls allow power on/off functionality for power recycling to remotely reboot equipment and restrict unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and low profile circuit breakers. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched Rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.

AP8930
$889.00
Power Cord Kit (6 ea), Locking, C13 to C14, 1.2m, North America

Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.

AP8704S-NA
$89.99
Power Cord Kit (6 ea), Locking, C19 to C20, 0.6m

Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.

AP8712S
$109.99
Power Cord Kit (6 ea), Locking, C19 to C20 (90 Degree), 1.2m

Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.

AP8714R
$149.99
Power Cord Kit (6 ea), Locking, C19 to C20 (90 Degree), 0.6m

Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.

AP8712R
$109.99

Show results per page