Rack PDU 2G, Switched, ZeroU, 15A, 100-120V, (8) 5-15

Share:

Rack PDU 2G, Switched, ZeroU, 15A, 100-120V, (8) 5-15

AP8931

Description: APC Switched Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and active monitoring. Remote outlet level controls allow power on/off functionality for power recycling to remotely reboot equipment and restrict unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port and low profile circuit breakers. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched Rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.

Includes : Installation guide , Rack Mounting brackets , Safety guide , Serial configuration cable

In stock
$889.00

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

AP8931 Features

Rack PDU 2G, Switched, ZeroU, 15A, 100-120V, (8) 5-15

APC Switched Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and active monitoring. Remote outlet level controls allow power on/off functionality for power recycling to remotely reboot equipment and restrict unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port and low profile circuit breakers. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched Rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.

Includes : Installation guide , Rack Mounting brackets , Safety guide , Serial configuration cable

  • Vertical Mounting Capabilities
    Easily mounts vertically in racks or enclosures and occupies zero U of valuable rack space, which allows more equipment in the rack. Units that mount vertically are optimized to fit in a NetShelter enclosures.

Switched Rack PDU Features & Benefits

  • Power Delays
    Allows users to configure the sequence in which power is turned on or off for each outlet. This helps avoid in-rushes at start-up, which can cause overloaded circuits and dropped loads. Sequencing also allows users to predetermine which piece of equipment is turned on first so other equipment dependant on that unit will function properly.
  • Remote Individual Outlet Control
    Remotely manage outlets so users can turn outlets off that are not in use (prevent overloads) or recycle power to locked-up equipment (minimize costly downtime and avoid travel time to equipment).
  • Alarm Thresholds
    Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.
  • Remote Management Capabilities
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
  • Local Current Monitoring Display
    The aggregate current draw per power distribution unit is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip.
  • Power Delays
    Allows users to configure the sequence in which power is turned on or off for each outlet. This helps avoid in-rushes at start-up, which can cause overloaded circuits and dropped loads. Sequencing also allows users to predetermine which piece of equipment is turned on first so other equipment dependant on that unit will function properly.
  • Alarm Thresholds
    Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems. (Note: Only available on units with the current monitoring capabilities. Please see SKU specifications for availability)
  • Flash Upgradeable
    Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released. (Note: Networked units only)
  • Integrates with StruxureWare Data Center Expert
    An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
  • Network Management Capabilities
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage rack PDUs from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
  • Remote Individual Outlet Control
    Remotely manage outlets so users can turn outlets off that are not in use (prevent overloads) or recycle power to locked-up equipment (minimize costly downtime and avoid travel time to equipment).
  • Local Current Monitoring Display
    The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)
  • Network port sharing
    Allows four rack PDUs to be connected using In and Out ports so that only one network connection is necessary.
  • Multi-tier user access
    Supports up to four access levels - Administrator, Device User, Read-Only User and Network-only User - with user name and password requirements.
  • Single input power source
    Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
  • Wide range of input and output connections
    Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
  • Rack-Mountable
    Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Product Distribution
Product Distribution

Canada , Japan , United States

Print Technical Specification

Output

  • Nominal Output Voltage
    100V , 120V
  • Output Connections
    (8) NEMA 5-15R (Battery Backup)

Input

  • Nominal Input Voltage
    100V , 120V
  • Input frequency
    50/60 Hz
  • Input Connections
    NEMA 5-15P
  • Cord Length
    10ft ( 3.05meters )
  • Acceptable Input Voltage
    100-120VAC
  • Number of Power Cords
    1
  • Load Capacity
    1440VA
  • Maximum Input Current
    15A
  • Regulatory Derated Input Current (North America)
    12A

Physical

  • Maximum Height
    38.9inches ( 988mm , 98.8CM )
  • Maximum Width
    2.18inches ( 55mm , 5.5CM )
  • Maximum Depth
    1.82inches ( 46mm , 4.6CM )
  • Net Weight
    9.15lbs. ( 4.16KG )
  • Shipping weight
    11.04lbs. ( 5.02KG )
  • Shipping Height
    44.53inches ( 1131mm , 113.1CM )
  • Shipping Width
    6.3inches ( 160mm , 16.0CM )
  • Shipping Depth
    4.26inches ( 108mm , 10.83CM )
  • Color
    Black

Environmental

  • Operating Temperature
    23 - 113 °F ( -5 - 45 °C )
  • Operating Relative Humidity
    5 - 95 %
  • Operating Elevation
    0-10000ft ( 0-3000meters )
  • Storage Temperature
    -25 - 65 °C
  • Storage Relative Humidity
    5 - 95 %
  • Storage Elevation
    0-50000ft ( 0-15000meters )

Conformance

  • Approvals
    cUL Listed, FCC Part 15 Class A, ICES-003, PSE, UL 60950-1, UL Listed
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • Battery Directive
    Compliant
  • Battery Notes
    ts_Battery_Notes
Manuals and Warranties
Title
Size
Updated On
PDF

Size

966KB

Updated On

2018-04-12

Includes multi-language installation instructions and DHCP network information for Metered and Switched Rack Power Distribution Units
PDF

Size

1519KB

Updated On

2018-04-12

Provides the safety information for installation and operation of the Rack PDU.
PDF

Size

1986KB

Updated On

2018-04-03

Covers the physical device interface, the command line interface, and the web interface for both deployment and system monitoring
PDF

Size

456KB

Updated On

2018-03-15

Security Configuration
PDF

Size

122KB

Updated On

2018-03-13

Configuration; Operation; Configuration; Operation
PDF

Size

383KB

Updated On

2018-02-23

Release Notes
PDF

Size

462KB

Updated On

2017-09-18

Security, Configuration
PDF

Size

60KB

Updated On

2017-02-16

Release Notes for AP88XX Metered Rack PDUs and AP89xx/AP86xx Switched Rack PDUs for Application Module v6.4.0, APC OS (AOS) v6.4.0, and the APC PowerNet MIB v415
Brochure
Title
Size
Updated On
PDF

Size

50KB

Updated On

2017-02-28

Chart that specifies the APC Modular Power Distribution Units that support the installation of APC 208V & 415V Power Distribution Modules and specifies compatible APC Rack PDUs for each PDM.
PDF

Size

2537KB

Updated On

2017-02-01

Brochure including Basic, Metered, Switched, and Metered by Outlet Rack PDUs product features and specifications
Agency Approvals
Title
Size
Updated On
PDF

Size

610KB

Updated On

2017-09-14

CCC Out Of Scope Letter PDU's Metered/Switched
PDF

Size

174KB

Updated On

2017-06-28

DENAN Agency Approval - NBK120117-JP1042 Denan PSE Approval Multiple Socket Outlet rPDU
PDF

Size

2590KB

Updated On

2017-06-28

This approval is needed for sales of the PDU above in Japan
PDF

Size

411KB

Updated On

2017-02-15

UL N of A for NextGen rPDUs
PDF

Size

2035KB

Updated On

2016-12-22

This approval is needed for sales of the PDU above in the United States and other NAM locations
Title
Size
Updated On
Power Distribution, Switched Rack PDU

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Firmware Upgrades

PowerNet MIB v4.2.6

Part Number

SFPMIB426

Updated On

2018-01-24

Part Number

SFRPDU2G652

Updated On

2017-12-20
Wizards and Configurators
Part Number
Updated On

Part Number

SFDIPW502

Updated On

2013-04-19

Part Number

SFNMCSECWIZ104

Updated On

2010-04-16

Category

Sub-Category


Service Pack 1 Year Warranty Extension for Accessories

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-AC-03
$89.99
1 Year Warranty Extension for (1) Accessory (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXWAR1Y-AC-03
$99.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272

Show results per page