Rack Air Distribution Unit 2U 208/230V 50/60HZ

Share:

Rack Air Distribution Unit 2U 208/230V 50/60HZ

ACF002

Description: The Rack Air Distribution Unit is a 2U fan unit that connects into the raised floor and pulls supply air directly into the enclosure. This prevents the conditioned air from mixing with warmer room air before reaching the equipment. This minimizes temperature differences between the top and bottom of the enclosure, while also preventing hot exhaust air recirculation to the inlet of the enclosure. The product is recommended for rack enclosures with loads greater than 1.5kW and can provide airflow for loads up to 3.5kW. It is also ideal for enclosures in raised floor environments where underfloor air distribution is inadequate.

Includes : Rack Mounting Brackets , User Manual

In stock
$859.00

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

ACF002 Features

Rack Air Distribution Unit 2U 208/230V 50/60HZ

The Rack Air Distribution Unit is a 2U fan unit that connects into the raised floor and pulls supply air directly into the enclosure. This prevents the conditioned air from mixing with warmer room air before reaching the equipment. This minimizes temperature differences between the top and bottom of the enclosure, while also preventing hot exhaust air recirculation to the inlet of the enclosure. The product is recommended for rack enclosures with loads greater than 1.5kW and can provide airflow for loads up to 3.5kW. It is also ideal for enclosures in raised floor environments where underfloor air distribution is inadequate.

Includes : Rack Mounting Brackets , User Manual

  • Dual A-B Power Inputs
    Draws power from the UPS for power protection with dual feeds for redundancy.
  • Dual fans
    Provides fault tolerance in the event of a fan failure.
  • Fan control switches
    Users can turn one or both fans on and off depending on the heat load.
  • Fan guards
    A safety measure that provides protection from the fan opening by covering the inlet.
  • Mounting rails
    Adjustable depth allows the unit to fit APC NetShelter enclosures or other 19" EIA-310-D enclosures.
  • Promotes Proper Airflow
    Helps to maintain proper rack temperatures within the enclosure by promoting top to bottom airflow movement.

Rack Air Distribution Features & Benefits

  • Increases Airflow
    Provides proper intake temperatures, increasing equipment life.
  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Albania , Armenia , Angola , Argentina , Austria , Australia , Azerbaijan , Bosnia and Herzegovina , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Brunei , Bhutan , Botswana , Belarus , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Algeria , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Hong Kong , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jordan , Kenya , Cambodia , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Malaysia , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Nepal , New Zealand , Oman , Papua New Guinea , Philippines , Pakistan , Poland , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Input

  • Nominal Input Voltage
    208V , 230V
  • Input frequency
    50/60 Hz
  • Input Connections
    C-13, IEC-320 C14
  • Number of Power Cords
    2
  • Input Power
    230.0Watts

Physical

  • Maximum Height
    3.5inches ( 89mm , 8.9CM )
  • Maximum Width
    16.6inches ( 422mm , 42.2CM )
  • Maximum Depth
    29.0inches ( 737mm , 73.7CM )
  • Rack Height
    2U
  • Net Weight
    41.0lbs. ( 18.64KG )
  • Shipping weight
    59.0lbs. ( 26.82KG )
  • Shipping Height
    10.0inches ( 254mm , 25.4CM )
  • Shipping Width
    33.0inches ( 838mm , 83.8CM )
  • Shipping Depth
    33.0inches ( 838mm , 83.8CM )
  • Color
    Black

Environmental

  • Audible noise at 1 meter from surface of unit
    70.0dBA

Conformance

  • Approvals
    CE, UL Recognized
  • Standard warranty
    2 years repair or replace

General

  • Air Flow
    420.0CFM ( 198.22lps )
Manuals and Warranties
Title
Size
Updated On
PDF

Size

472KB

Updated On

2017-02-09

Installation Operation and Mantenance manual for NetworkAIR Air Distribution Unit (ADU) 208-230V.
Agency Approvals
Title
Size
Updated On
PDF

Size

1082KB

Updated On

2017-09-15

CCC out of scope letter from UL China
PDF

Size

64KB

Updated On

2017-02-10

Fan tray EC DoC
PDF

Size

699KB

Updated On

2017-02-09

VDE license for ACF202 - EN 60950
PDF

Size

58KB

Updated On

2017-02-09

UL Canada,UL Recognized for Rack Side Air Distribution and complies to UL 507
Title
Size
Updated On
Cooling Solutions, Air Distribution, Rack Air Distribution

Category

Sub-Category


APC Smart-UPS RT 15KVA RM 208V, 208V/120V 5KVA Step down Transformer

High density, double-conversion on-line power protection with scalable runtime

SURT15KRMXLT-TF5
$12,900.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272
APC Symmetra LX module CTO kit- XR 9 Frame

Accessory solutions to tailor the Symmetra to meet your specific needs

SYAOPT2XR9
$169.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272
AP7583
$469.00
APC Smart-UPS SRT 8000VA RM 208V

High density, double-conversion on-line power protection with scalable runtime

SRT8KRMXLT
$6,000.00
Rack PDU Extender, Basic, 2U, 30A, 120V, (12)5-20

Reliable rack power distribution

AP7582
$469.00
APC Symmetra LX module CTO kit- XR3 Frame

Accessory solutions to tailor the Symmetra to meet your specific needs

SYAOPT2XR3
$49.99
AP7584
$469.00
AP7581
$469.00
Rack PDU, Metered, 1U, 20A, 120V, (8) 5-20

Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.

AP7801B
$479.00
AP7580
$469.00

Show results per page