Rack Air Distribution Unit 2U 120V 60HZ

Rack Air Distribution Unit 2U 120V 60HZ

ACF001

Description: The Rack Air Distribution Unit is a 2U fan unit that connects into the raised floor and pulls supply air directly into the enclosure. This prevents the conditioned air from mixing with warmer room air before reaching the equipment. This minimizes temperature differences between the top and bottom of the enclosure, while also preventing hot exhaust air recirculation to the inlet of the enclosure. The product is recommended for rack enclosures with loads greater than 1.5kW and can provide airflow for loads up to 3.5kW. It is also ideal for enclosures in raised floor environments where underfloor air distribution is inadequate.

Includes : Rack Mounting Brackets , User Manual

In stock
$859.00

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

ACF001 Features

Rack Air Distribution Unit 2U 120V 60HZ

The Rack Air Distribution Unit is a 2U fan unit that connects into the raised floor and pulls supply air directly into the enclosure. This prevents the conditioned air from mixing with warmer room air before reaching the equipment. This minimizes temperature differences between the top and bottom of the enclosure, while also preventing hot exhaust air recirculation to the inlet of the enclosure. The product is recommended for rack enclosures with loads greater than 1.5kW and can provide airflow for loads up to 3.5kW. It is also ideal for enclosures in raised floor environments where underfloor air distribution is inadequate.

Includes : Rack Mounting Brackets , User Manual

  • Dual fans
    Provides fault tolerance in the event of a fan failure.
  • Fan control switches
    Users can turn one or both fans on and off depending on the heat load.
  • Fan guards
    A safety measure that provides protection from the fan opening by covering the inlet.
  • Mounting rails
    Adjustable depth allows the unit to fit APC NetShelter enclosures or other 19" EIA-310-D enclosures.
  • Promotes Proper Airflow
    Helps to maintain proper rack temperatures within the enclosure by promoting top to bottom airflow movement.

Rack Air Distribution Features & Benefits

  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.
  • Increases Airflow
    Provides proper intake temperatures, increasing equipment life.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Aruba , Barbados , Bermuda , Bolivia , Brazil , Belize , Canada , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , Falkland Islands , Guatemala , Guyana , Honduras , Jamaica , Mexico , Nicaragua , Panama , Peru , Puerto Rico , El Salvador , Trinidad and Tobago , Taiwan , United States , Venezuela , U.S. Virgin Islands

Print Technical Specification

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    60 Hz +/- 1Hz
  • Input Connections
    C-13, NEMA 5-15P
  • Number of Power Cords
    2
  • Input Power
    240.0Watts

Physical

  • Maximum Height
    3.5inches ( 89mm , 8.9CM )
  • Maximum Width
    16.6inches ( 422mm , 42.2CM )
  • Maximum Depth
    29.0inches ( 737mm , 73.7CM )
  • Rack Height
    2U
  • Net Weight
    41.0lbs. ( 18.64KG )
  • Shipping weight
    59.0lbs. ( 26.82KG )
  • Shipping Height
    10.0inches ( 254mm , 25.4CM )
  • Shipping Width
    33.0inches ( 838mm , 83.8CM )
  • Shipping Depth
    33.0inches ( 838mm , 83.8CM )
  • Color
    Black

Conformance

  • Approvals
    UL Recognized
  • Standard warranty
    2 years repair or replace

General

  • Air Flow
    503.0CFM ( 237.38lps )
Manuals and Warranties
Title
Size
Updated On
PDF

Size

654KB

Updated On

2017-02-09

Unpacking; Installation; Electrical Connection; Start-up; General Specifications; Warranty and Service; Maintenance
Agency Approvals
Title
Size
Updated On
PDF

Size

1082KB

Updated On

2018-05-23

CCC out of scope letter from UL China
PDF

Size

58KB

Updated On

2017-02-09

UL Canada,UL Recognized for Rack Side Air Distribution and complies to UL 507
Title
Size
Updated On
Rack and Enclosure Accessories, Airflow Management
CAD Source File
309KB
2016-12-08

Category

Sub-Category


Hinged Covers for NetShelter SX 750mm Wide 42U Vertical Cable Manager (Qty 2)

Snap-on hinge covers conceal cables for a clean, professional look and easy access.

AR7581A
$109.99
Rack PDU, Basic, 1U, 30A, 120V, (10)5-20

Reliable rack power distribution

AP9560
$259.99
NetShelter SX 42U 1200mm Split Feed Through Side Panels Black Qty 2

Rack system components that can be added to existing racks if requirements change.

AR7313
$549.00
Rack PDU, Basic, 1U, 15A, 120V, (10)5-15

Reliable rack power distribution

AP9562
$99.99
Rack PDU, Basic, 1U, 20A, 120V, (10)5-20; L5-20P

Reliable rack power distribution

AP9564
$159.99
APC Smart-UPS SRT 3000VA RM 120V Network Card

High density, double-conversion on-line power protection with scalable runtime

SRT3000RMXLA-NC
$3,050.00
Rack PDU, Basic, 1U, 20A, 120V, (10)5-20; 5-20P

Reliable rack power distribution

AP9563
$159.99
AP6003A
$169.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272
StruxureWare Data Center Expert Basic

StruxureWare Data Center Expert Basic scales up to 525 devices and 15 surveillance cameras.

AP9465
$3,500.00
APC Smart-UPS 3000VA LCD RM 2U 120V

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMT3000RM2U
$1,400.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272

Show results per page