Rack ATS, 208V, 30A, (2) L6-30P in, (1) L6-30R Out

Share:

Rack ATS, 208V, 30A, (2) L6-30P in, (1) L6-30R Out

AP4431

Description: Provides redundant rack mount power to single-corded equipment.

Includes : Mounting hardware , Rack Mounting brackets , RS-232 configuration cable

In stock
$1,275.00

AP4431 Features

Rack ATS, 208V, 30A, (2) L6-30P in, (1) L6-30R Out

Provides redundant rack mount power to single-corded equipment.

Includes : Mounting hardware , Rack Mounting brackets , RS-232 configuration cable

  • 10 kAIC Overcurrent Protection
    Provides protection in the event of a significant overcurrent event.
  • Command line interface
    Offers simultaneous remote management access through Telnet and SSH
  • Current Monitoring
    Monitors the aggregate current draw per power distribution unit.
  • Cyber security
    A cyber-secure connection provides improved security for your infrastructure devices, and machine data forms the basis of operational insights and analytics, aimed at reducing equipment maintenance costs.
  • Local Current Monitoring Display
    The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)
  • Quick Transfer Rate
    Transfer rate is within the industry standard and within the time power supplies will typically drop loads. The transfer of one power source to another is seamless to the connected equipment avoiding disruption of equipment performance.
  • Remote Management Capabilities
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
  • RoHS
    Certifies that electronic devices don't contain hazardous metals and flame retardants
  • StruxureWare Data Center Expert compatible
    Enables centralized management via StruxureWare Data Center Expert.

Rack-mount Transfer Switches Features & Benefits

  • 10 kAIC Overcurrent Protection
    Provides protection in the event of a significant overcurrent event.
  • Rack-Mountable
    Occupys only 1U of valuable rack space. Puts the power where it is needed most - in the rack near the equipment.
  • Dual Input Power Sources
    Supplies redundant AC power to connected equipment. Two AC lines power the unit and if the primary AC power fails, the unit will automatically switch to the alternative power source.
  • Information Displays
    Indicates the status of the AC sources powering the units, as well as indicates which source is set as the primary source and which source is currently supplying power to the load. This provides a visual depiction of the power flow from the input to the load. This allows the user to quickly glance at the power flow and status of the input sources without connecting to the unit.
  • Dual Input Power Sources
    Supplies redundant AC power to connected equipment. Two AC lines power the unit and if the primary AC power fails, the unit will automatically switch to the alternative power source.
  • Transfer time <10ms
    Industry leading transfer time to ensure seamless ride through in the event of a primary power source failure.
  • Color LCD display
    Provides more robust and intuitive local control and manageability.
  • Network Management Capabilities
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage rack PDUs from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
  • Wide range of input and output connections
    Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Output

  • Nominal Output Voltage
    208V
  • Maximum Total Current Draw
    30
  • Output Connections
    (1) NEMA L6-30R (Battery Backup)

Input

  • Nominal Input Voltage
    208V
  • Input frequency
    50/60 Hz
  • Input Connections
    NEMA L6-30P
  • Cord Length
    8ft ( 2.44meters )
  • Number of Power Cords
    2
  • Maximum Input Current
    30A
  • Maximum Line Current
    30A
  • Regulatory Derated Input Current (North America)
    24A

Physical

  • Maximum Height
    3.47inches ( 88mm , 8.8CM )
  • Maximum Width
    17.0inches ( 432mm , 43.2CM )
  • Maximum Depth
    9.3inches ( 236mm , 23.6CM )
  • Rack Height
    2U
  • Net Weight
    14.3lbs. ( 6.5KG )
  • Shipping weight
    19.8lbs. ( 9.0KG )
  • Shipping Height
    8.25inches ( 210mm , 21.0CM )
  • Shipping Width
    23.0inches ( 584mm , 58.4CM )
  • Shipping Depth
    14.0inches ( 356mm , 35.6CM )
  • Color
    Black

Environmental

  • Operating Temperature
    23 - 113 °F ( -5 - 45 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-10000ft ( 0-3000meters )
  • Storage Temperature
    -25 - 65 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-50000ft ( 0-15000meters )

Conformance

  • Approvals
    FCC Part 15 Class A, ICES-003, TUV-C, TUV-NURTL, VCCI Class A
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • Battery Directive
    Compliant
  • Other Environmental Compliance
    China RoHS
Manuals and Warranties
Title
Size
Updated On
PDF

Size

401KB

Updated On

2018-06-18

Firmware Release notes for ATS 44XX models with NMC2
PDF

Size

644KB

Updated On

2018-06-14

Guide for physical installation and firmware setup
PDF

Size

122KB

Updated On

2018-06-14

Configuration; Operation; Configuration; Operation
PDF

Size

1346KB

Updated On

2018-06-08

AP44XX Series ATS Operation
PDF

Size

456KB

Updated On

2018-05-11

Security Configuration
Brochure
Title
Size
Updated On
PDF

Size

194KB

Updated On

2018-06-15

Summary of AP44xx series Rack ATS new features
PDF

Size

350KB

Updated On

2018-06-11

Technical Overview of Rack ATS (AP44xx series)
Design/Configuration
Title
Size
Updated On
PDF

Size

224KB

Updated On

2017-11-28

Overview and specifications sheet
Agency Approvals
Title
Size
Updated On
PDF

Size

663KB

Updated On

2018-07-31

CCC Out Of Scope Letter for Rack ATS Family
Title
Size
Updated On
Power Distribution, Rack-mount Transfer Switches

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Firmware Upgrades

PowerNet MIB v4.2.6

Part Number

SFPMIB426

Updated On

2018-01-24

Part Number

SFATS261

Updated On

2004-12-07
Information on compatibility of the APC Redundant Switch with PowerChute Plus and APC management accesssories.
Overview and Specifications for AP7722
Configuration; Operation; Configuration; Operation

Part Number

SFATS4G651

Updated On

2017-09-15
Wizards and Configurators
Part Number
Updated On

Part Number

SFDIPW503

Updated On

2018-04-12

Part Number

SFNMCSECWIZ104

Updated On

2010-04-16

Category

Sub-Category


1 Year Warranty Extension for (1) Accessory (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

Rack PDU, Basic, 1U, 30A, 208V, (4) C19s

Reliable rack power distribution

AP9570
$259.99
Rack PDU 2G, Switched, ZeroU, 30A, 200/208V, (21) C13 & (3) C19

APC Switched Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and active monitoring. Remote outlet level controls allow power on/off functionality for power recycling to remotely reboot equipment and restrict unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and low profile circuit breakers. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched Rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.

AP8941
$1,050.00
RACK PDU 2G, METERED, ZEROU, 30A, 200/208V, (36) C13 & (6) C19

APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.

AP8841
$629.00
3WIRE WHIP W/L6-30 31 FT

Breakers, Cordsets and Accessories for simplified power distribution management.

3WIRE WHIP W/L6-30 43 FT

Breakers, Cordsets and Accessories for simplified power distribution management.

3WIRE WHIP W/L6-30 23 FT

Breakers, Cordsets and Accessories for simplified power distribution management.

3WIRE WHIP W/L6-30 29 FT

Breakers, Cordsets and Accessories for simplified power distribution management.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product