Prefabricated Power Skid 1250kW 480V/60Hz with Galaxy VX UPS

Prefabricated Power Skid 1250kW 480V/60Hz with Galaxy VX UPS

PFMPS1250NAVX

Description: Integrated UPS, switchgear, and management software, optimized for scalable power for large data centers

Includes : User Manual

Prefabricated Power Skid 1250kW 480V/60Hz with Galaxy VX UPS

Call for Availability
800-800-4272
Includes: User Manual

PFMPS1250NAVXFeatures

Prefabricated Power Skid 1250kW 480V/60Hz with Galaxy VX UPS

  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Scalable for capacity or redundancy
    Provides N+1 redundancy without sacrificing load capacity; cabinets can be added after initial installation.
  • Scalable power capacity
    Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.

Skid Mounted Power ModuleFeatures & Benefits

  • Scalable and Flexible
    Prefabricated modules inherently allow for scalable growth of IT infrastructure and the flexibility to adjust the design and size of future phases of deployment. Capital investments can be deferred, improving cash flow.
  • Simple and Fast Deployment
    Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
  • Pre-engineered and Factory Assembled
    Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Output

  • Nominal Output Voltage
    480V 3PH
  • Configured Power
    1.25 MWatts / 1.25 MVA

Input

  • Nominal Input Voltage
    480V 3PH
  • Input frequency
    60 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
  • Input Connections
    Hard Wire 4-wire (3PH + G)
  • Input voltage range for main operations
    408 - 528V
  • Input voltage adjustable range for mains operation
    408 - 552 (480V)V
  • Input Power
    1250000.0Watts

Batteries & Runtime

  • Battery type
    VRLA

Physical

  • Maximum Height
    120.0inches ( 3048mm , 304.8CM )
  • Maximum Width
    115.0inches ( 2921mm , 292.1CM )
  • Maximum Depth
    504.0inches ( 12802mm , 1280.2CM )
  • Net Weight
    66000.0lbs. ( 29937.07KG )
  • Shipping weight
    30000.0lbs. ( 13607.76KG )
  • Shipping Height
    124.0inches ( 3150mm , 315.0CM )
  • Shipping Width
    120.0inches ( 3048mm , 304.8CM )
  • Shipping Depth
    512.0inches ( 13005mm , 1300.5CM )
Brochure
Title
Size
Updated On
PDF

Size

398KB

Updated On

2017-09-26

Prefabricated Data Center Power Skid Information
Title
Size
Updated On
Prefabricated Power Skid Module - Electrical
Prefabricated Data Center Power Skid Module - Mechanical