Prefabricated Power Skid 1200 kW 480V/60Hz

Share:

Prefabricated Power Skid 1200 kW 480V/60Hz

PFMPS1200NA

Description: Integrated UPS, switchgear, and management software, optimized for scalable power for large data centers

Includes : User Manual

Prefabricated Power Skid 1200 kW 480V/60Hz

Call for Availability
800-800-4272
Includes: User Manual

PFMPS1200NAFeatures

Prefabricated Power Skid 1200 kW 480V/60Hz

  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Scalable power capacity
    Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.
  • Scalable runtime
    Allows additional run time to be quickly added as needed.

Skid Mounted Power ModuleFeatures & Benefits

  • Pre-engineered and Factory Assembled
    Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
  • Scalable and Flexible
    Prefabricated modules inherently allow for scalable growth of IT infrastructure and the flexibility to adjust the design and size of future phases of deployment. Capital investments can be deferred, improving cash flow.
  • Simple and Fast Deployment
    Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
Product Distribution
Product Distribution

Netherlands Antilles , Aruba , Barbados , Bermuda , Brazil , Bahamas , Belize , Canada , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Guatemala , Guyana , Honduras , Haiti , Cayman Islands , Mexico , Nicaragua , Panama , Peru , Puerto Rico , El Salvador , Trinidad and Tobago , United States , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Nominal Output Voltage
    480V 3PH
  • Output Frequency (sync to mains)
    60 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
  • Load Crest Factor
    Unlimited
  • Waveform type
    Sine wave
  • Configured Power
    1.2 MWatts / 1.2 MVA
  • Bypass
    External Static Bypass

Input

  • Nominal Input Voltage
    480V 3PH
  • Input frequency
    60 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
  • Input Connections
    Hard Wire 4-wire (3PH + G)
  • Input voltage range for main operations
    408 - 552 (480)V
  • Input voltage adjustable range for mains operation
    408 - 552 (480V)V
  • Input Power
    1200000.0Watts

Batteries & Runtime

  • Battery type
    VRLA

Communications & Management

  • Control panel
    Multi-function LCD status and control console
  • Audible Alarm
    Alarm on 25 alarm conditions
  • Emergency Power Off (EPO)
    Yes

Physical

  • Maximum Height
    120.0inches ( 3048mm , 304.8CM )
  • Maximum Width
    88.0inches ( 2235mm , 223.5CM )
  • Maximum Depth
    424.0inches ( 10770mm , 1077.0CM )
  • Net Weight
    48000.0lbs. ( 21818.18KG )
Brochure
Title
Size
Updated On
PDF

Size

404KB

Updated On

2017-02-21

Overview of the Prefabricated Data Center Portfolio and value message
Title
Size
Updated On
Prefabricated Data Center Power Skid Module, One Line
Prefabricated Data Center Power Skid Module, Mechanical
Prefabricated Data Center Power Skid Module, 3D Mechanical