Prefabricated IT Module 220kW 480V/60Hz with Modular Distribution

Share:

Prefabricated IT Module 220kW 480V/60Hz with Modular Distribution

PFMIEA220C2N24A

Description: Spacious, prefabricated solution for IT infrastructure. Modules are purpose-built, secure, weather proof, and fire-rated, offering the maximum level of features and performance .

Includes : User Manual

Prefabricated IT Module 220kW 480V/60Hz with Modular Distribution

Call for Availability
800-800-4272
Includes: User Manual

PFMIEA220C2N24AFeatures

Prefabricated IT Module 220kW 480V/60Hz with Modular Distribution

  • Air Return System
    Centralized hot air return system for room and external air handling systems minimize obstruction of lighting into the aisle and provide cable access from within the contained aisle.
  • Integrated with InfraStruxure products
    Schneider Electric cooling, power distribution, and cable management products work seamlessly with IT enclosures to provide a complete infrastructure support system.
  • Integrates with StruxureWare Data Center Expert
    An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network

SmartShelter ModuleFeatures & Benefits

  • Struxureware Data Center Expert Preinstalled
    Industry proven DCIM software provides real-time monitoring, user-defined reports and graphs, and fault notification and escalation of critical infrastructure events. Software is preinstalled, significantly reducing on- site configuration and cost.
  • Scalable and Flexible
    Prefabricated modules inherently allow for scalable growth of IT infrastructure and the flexibility to adjust the design and size of future phases of deployment. Capital investments can be deferred, improving cash flow.
  • Pre-engineered and Factory Assembled
    Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
  • Simple and Fast Deployment
    Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Output

  • Nominal Output Voltage
    415V 3PH
  • Output Frequency (sync to mains)
    60 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
  • Load Crest Factor
    Unlimited
  • Waveform type
    Sine wave
  • kW per Rack
    9.16kW
  • PDU Amp Capacity
    16.0Amps
  • PDU Type
    Metered
  • Configured Power
    220.0 KWatts / 220.0 kVA
  • Bypass
    External Static Bypass

Input

  • Nominal Input Voltage
    480V 3PH
  • Input frequency
    60 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
  • Input Connections
    Hard Wire 4-wire (3PH + G)
  • Input voltage range for main operations
    408 - 552 (480)V
  • Input voltage adjustable range for mains operation
    408 - 552 (480V)V
  • Input Power
    220000.0Watts

Batteries & Runtime

  • Battery type
    No internal battery - uses external battery system

Physical

  • Maximum Height
    141.73inches ( 3600mm , 360.0CM )
  • Maximum Width
    251.97inches ( 6400mm , 640.0CM )
  • Maximum Depth
    539.37inches ( 13700mm , 1370.0CM )
  • Shipping Height
    141.73inches ( 3600mm , 360.0CM )
  • Shipping Width
    125.98inches ( 3200mm , 320.0CM )
  • Shipping Depth
    539.37inches ( 13700mm , 1370.0CM )
Manuals and Warranties
Title
Size
Updated On
PDF

Size

123KB

Updated On

2017-11-13

User Manual and Documentation for Prefabricated Data Center IT Modules - All Models, All Regions
Brochure
Title
Size
Updated On
PDF

Size

404KB

Updated On

2017-02-21

Overview of the Prefabricated Data Center Portfolio and value message
PDF

Size

285KB

Updated On

2016-12-16

Single Page Data Sheet of DUal Bay Prefabricated IT Module
Title
Size
Updated On
Prefabricated Data Center IT Module PDU Mechanical Assembly
Prefabricated Data Center IT Module, 3D Mechanical