Prefabricated Containerized IT Module 120kW 14 Racks InRow CW Cooling 208V/60Hz

Share:

Prefabricated Containerized IT Module 120kW 14 Racks InRow CW Cooling 208V/60Hz

PFMICN120C1N14D

Description: Easy-to-deploy, prefabricated IT infrastructure packaged within a secure, weather proof, fire-rated, shipping container for remote or special applications

Includes : User Manual

Prefabricated Containerized IT Module 120kW 14 Racks InRow CW Cooling 208V/60Hz

Call for Availability
800-800-4272
Includes: User Manual

PFMICN120C1N14DFeatures

Prefabricated Containerized IT Module 120kW 14 Racks InRow CW Cooling 208V/60Hz

  • Air Return System
    Centralized hot air return system for room and external air handling systems minimize obstruction of lighting into the aisle and provide cable access from within the contained aisle.
  • Integrated with InfraStruxure products
    Schneider Electric cooling, power distribution, and cable management products work seamlessly with IT enclosures to provide a complete infrastructure support system.
  • Integrates with StruxureWare Data Center Expert
    An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network

SmartShelter ContainerFeatures & Benefits

  • Simple and Fast Deployment
    Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
  • Struxureware Data Center Expert Preinstalled
    Industry proven DCIM software provides real-time monitoring, user-defined reports and graphs, and fault notification and escalation of critical infrastructure events. Software is preinstalled, significantly reducing on- site configuration and cost.
  • Pre-engineered and Factory Assembled
    Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
  • Scalable and Flexible
    Prefabricated modules inherently allow for scalable growth of IT infrastructure and the flexibility to adjust the design and size of future phases of deployment. Capital investments can be deferred, improving cash flow.
Product Distribution
Product Distribution

Aruba , Barbados , Bermuda , Brazil , Bahamas , Belize , Canada , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Guatemala , Guyana , Honduras , Haiti , Cayman Islands , Mexico , Nicaragua , Panama , Peru , Puerto Rico , El Salvador , Trinidad and Tobago , United States , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Nominal Output Voltage
    208V 3PH
  • Output Frequency (sync to mains)
    60Hz +/- 1.2 Hz
  • Load Crest Factor
    Unlimited
  • kW per Rack
    8.6kW
  • PDU Amp Capacity
    16.0Amps
  • PDU Type
    Metered
  • Configured Power
    120.0 KWatts / 120.0 kVA

Input

  • Nominal Input Voltage
    208V 3PH
  • Input frequency
    60Hz +/- 2.4 Hz
  • Input Connections
    Hard Wire 4-wire (3PH + G)
  • Input voltage range for main operations
    177 - 239 (208V)V
  • Input voltage adjustable range for mains operation
    156 - 252 (208V) / 176 - 282 (240V)V
  • Input Power
    120000.0Watts

Batteries & Runtime

  • Battery type
    No internal battery - uses external battery system

Physical

  • Maximum Height
    114.02inches ( 2896mm , 289.6CM )
  • Maximum Width
    96.06inches ( 2440mm , 244.0CM )
  • Maximum Depth
    480.0inches ( 12192mm , 1219.2CM )
  • Rack Height
    42U
  • Net Weight
    54895.15lbs. ( 24900.0KG )
  • Shipping weight
    54895.15lbs. ( 24900.0KG )
  • Shipping Height
    114.02inches ( 2896mm , 289.6CM )
  • Shipping Width
    96.06inches ( 2440mm , 244.0CM )
  • Shipping Depth
    480.0inches ( 12192mm , 1219.2CM )
  • Number of Racks
    14.0U
Brochure
Title
Size
Updated On
PDF

Size

190KB

Updated On

2017-03-31

SmartShelter Container technical data sheet
Design/Configuration
Title
Size
Updated On
PDF

Size

1199KB

Updated On

2016-12-16

Prefabricated Data Center IT Container, Bid and Technical Specs
Title
Size
Updated On
Prefabricated Data Center IT Container, One-Line
Prefabricated Data Center IT Container, Mechanical Assembly