Power Saving Back-UPS XS 1500

Share:

Power Saving Back-UPS XS 1500

BX1500G

Description: High Performance Computer and Electronics UPS for Premium Power Protection

Includes : USB cable , User Manual

Power Saving Back-UPS XS 1500

Call for Availability
800-800-4272
Includes: USB cable , User Manual

BX1500G Features

Power Saving Back-UPS XS 1500

  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Adjustable voltage-transfer points
    Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Boost Automatic Voltage Regulation (AVR)
    Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • Green mode
    Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Lifetime data recovery warranty
    Provides peace of mind by providing professional data recovery services in the event data is lost due to the failure of the unit.
  • Power-saving outlets
    Automatically cuts power to idle equipment to conserve electricity.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Transformer Block Spacing
    Connect bulky transformer block plugs without covering up other outlets.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Back-UPS Pro Features & Benefits

  • Energy Management Function
    Energy saving feature automatically power off peripherals when the a master device, usually a PC, hibernates or is shut down. Power to peripherals is immediately restored when the master device wakes up or is switched on.
  • Boost Automatic Voltage Regulation (AVR)
    Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Green mode
    Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
  • LCD Status Display
    Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • LCD Status Display
    Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs.
  • USB connection
    Use your PC to access additional power protection and management features for your UPS via a USB Port.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Customizable voltage-transfer points
    Adjust the voltage points (widen or tighten the range) where your UPS transfers to battery to maximize useful battery life and protect sensitive electronics.
  • Customizable voltage sensitivity
    Toggle between pre-determined voltage-transfer points depending on your power quality (high, medium or low sensitivity), maximizing useful battery life and protecting sensitive electronics.
  • Transformer-block spaced outlets
    Protect equipment with input transformer blocks without blocking access to other receptacles.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Energy Management Function
    Energy saving feature automatically power off peripherals when the a master device, usually a PC, hibernates or is shut down. Power to peripherals is immediately restored when the master device wakes up or is switched on.
  • Green mode
    Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
  • Simple battery replacement
    Increases UPS availability by allowing quick, easy battery replacement.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
Product Distribution
Product Distribution

United States

Print Technical Specification

Output

  • Output power capacity
    865Watts / 1.5 kVA
  • Max Configurable Power (Watts)
    865Watts / 1.5 kVA
  • Nominal Output Voltage
    120V
  • Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
  • Topology
    Line Interactive
  • Waveform type
    Stepped approximation to a sinewave
  • Output Connections
    (5) NEMA 5-15R (selector_surgetitle)
    (5) NEMA 5-15R (Battery Backup)
  • Transfer Time
    8ms typical : 12ms maximum

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    NEMA 5-15P
  • Cord Length
    6ft ( 1.83meters )
  • Number of Power Cords
    1

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    USB
  • Control panel
    Multi-function LCD status and control console

Surge Protection and Filtering

  • Surge energy rating
    354Joules
  • Data Line Protection
    RJ45 10/100 Base-T Ethernet protection, Cable modem / Video protection
  • Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    11.85inches ( 301mm , 30.1CM )
  • Maximum Width
    4.4inches ( 112mm , 11.2CM )
  • Maximum Depth
    15.04inches ( 382mm , 38.2CM )
  • Net Weight
    23.76lbs. ( 10.8KG )
  • Shipping weight
    26.4lbs. ( 12.0KG )
  • Shipping Height
    15.24inches ( 387mm , 38.7CM )
  • Shipping Width
    9.37inches ( 238mm , 23.8CM )
  • Shipping Depth
    19.21inches ( 488mm , 48.8CM )
  • Color
    Black
  • Master Carton Dimensions (Length x Width x Height)
    16inches ( 405mm )
  • Master Carton Units
    1.0
  • Master Carton Weight
    55.64lbs. ( 25.29 )
  • Units per Pallet
    16.0
  • SCC Codes
    1073130426839 7

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-30000ft ( 0-9000meters )
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-50000ft ( 0-15000meters )

Conformance

  • Approvals
    California (CEC) Battery Charger, ENERGY STAR V1.0 (USA), TUV
  • Equipment protection policy
    Lifetime : $150000
  • Standard warranty
    3 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

307KB

Updated On

2018-08-14

User Manual for Back-UPS BX1300G, BX1300G-CA, BX1500G, BX1500G-CA and BN1350G 120 Vac
Brochure
Title
Size
Updated On
PDF

Size

2623KB

Updated On

2017-10-13

To highlight the Back-UPS NAM portfolio
Agency Approvals
Title
Size
Updated On
PDF

Size

1402KB

Updated On

2018-01-09

The cTUVus approval showing compliance according to UL 1778 4th & C22.2 No.107.3
PDF

Size

3565KB

Updated On

2016-12-22

FCC PART 15 Subpart B, Class B
PDF

Size

289KB

Updated On

2016-12-22

UL Certificate of Conformance to ENERGY STAR For UPS V1.0
PDF

Size

38KB

Updated On

2016-11-26

Addendum - California Battery Charger Regulation Compliance
Environmental Profile
Title
Size
Updated On
PDF

Size

310KB

Updated On

2018-06-14

End of Life Instruction (EoLI) for the Power Saving Back-UPS Product Range
PDF

Size

382KB

Updated On

2018-06-11

Product Environmental Profile 2 for the Back-UPS Product Range
Title
Size
Updated On

Firmware Upgrades

PowerChute Personal Edition
Part Number
Updated On

PowerChute Personal Edition

PowerChute Personal Edition V3.0.2 for Windows 10; 8; 7; Vista; XP; Home Server (Multi-Language)

Compatible With: Windows 10 , Windows 7 , Windows 8 , Windows Home Server , Windows Vista , Windows XP

Part Number

SFPCPE302

Updated On

2012-01-31

Category

Sub-Category


APC Back UPS Pro BX1500M, Compact Tower, 1500VA, AVR, LCD, 120V

High Performance Computer and Electronics UPS for Premium Power Protection

Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR3YR-SP-01
$79.99
Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-SP-01
$39.99
3 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

APC Replacement Battery Cartridge # 124

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

1 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product