Power Cord Splitter, L21-20P to (3)L6-20R

Share:

Power Cord Splitter, L21-20P to (3)L6-20R

AP9884

Description: Wide selection of Rack PDU power cords for a variety of IT equipment.
In stock
$159.99

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

AP9884Features

Power Cord Splitter, L21-20P to (3)L6-20R

Wide selection of Rack PDU power cords for a variety of IT equipment.

Power CordsFeatures & Benefits

Product Distribution
Product Distribution

Canada , Taiwan , United States

Print Technical Specification

Output

  • Cord Length
    2, 4, 6ft ( 0.61, 1.22, 1.83meters )
  • Maximum Total Current Draw
    16
  • Output Connections
    (3) NEMA L6-20R (Battery Backup)

Input

  • Input frequency
    50/60 Hz
  • Input Connections
    NEMA L21-20P
  • Number of Power Cords
    1
  • Maximum Input Current
    20A
  • Maximum Line Current
    20A

Physical

  • Net Weight
    2.26lbs. ( 1.02KG )
  • Shipping weight
    3.0lbs. ( 1.36KG )
  • Shipping Height
    3.0inches ( 76mm , 7.6CM )
  • Shipping Width
    12.5inches ( 318mm , 31.8CM )
  • Shipping Depth
    12.5inches ( 318mm , 31.8CM )
  • Color
    Black

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-10000ft ( 0-3000meters )
  • Storage Temperature
    0 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-50000ft ( 0-15000meters )

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

236KB

Updated On

2017-02-17

Installation
Environmental Profile
Title
Size
Updated On
PDF

Size

701KB

Updated On

2017-02-28

End of Life Instruction (EoLI) for the Power Cords Product Range
PDF

Size

388KB

Updated On

2017-02-28

Product Environmental Profile (ePEP) for the Power Cords Range
Title
Size
Updated On

Category

Sub-Category


TC 5Wire Whip W/L21-20 43 FT

Breakers, Cordsets and Accessories for simplified power distribution management.

PDW43L21-20R
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
20' CABLE EXTENDER 5-WIRE #10 AWG, UL WITH L21-20R/P

Breakers, Cordsets and Accessories for simplified power distribution management.

PDW20L21-20XC
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
TC 5WIRE WHIP W/L21-20 23 FT

Breakers, Cordsets and Accessories for simplified power distribution management.

PDW23L21-20R
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
TC 5Wire Whip W/L21-20 41 FT

Breakers, Cordsets and Accessories for simplified power distribution management.

PDW41L21-20R
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
14' CABLE EXTENDER 5-WIRE #10 AWG, UL WITH L21-20R/P

Breakers, Cordsets and Accessories for simplified power distribution management.

PDW14L21-20XC
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
AP7564
$339.99
TC 5WIRE WHIP W/L21-20 19 FT

Breakers, Cordsets and Accessories for simplified power distribution management.

PDW19L21-20R
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
TC 5Wire Whip W/L21-20 45 FT

Breakers, Cordsets and Accessories for simplified power distribution management.

PDW45L21-20R
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
TC 5WIRE WHIP W/L21-20 27 FT

Breakers, Cordsets and Accessories for simplified power distribution management.

PDW27L21-20R
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Rack PDU, Basic, Zero U, 5.7kW, 120V, (42)5-20

Reliable rack power distribution

AP7562
$339.99

Show results per page