Power Cord Splitter, C20 to (2)C19, 1.8m

Share:

Power Cord Splitter, C20 to (2)C19, 1.8m

AP9898

Description: This unique Y cable takes a single C20 input and splits it into two C19 outlets. This allows for multiple outputs to be connected to a single output on a rack PDU
In stock
$69.99

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

AP9898Features

Power Cord Splitter, C20 to (2)C19, 1.8m

This unique Y cable takes a single C20 input and splits it into two C19 outlets. This allows for multiple outputs to be connected to a single output on a rack PDU

Power CordsFeatures & Benefits

Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Output

  • Nominal Output Voltage
    208V
  • Output Connections
    (1) IEC 320 C19 (Battery Backup)

Input

  • Input Connections
    IEC-320 C20
  • Cord Length
    6ft ( 1.83meters )
  • Maximum Input Current
    20A
  • Maximum Line Current
    20A

Physical

  • Maximum Height
    2.0inches ( 51mm , 5.1CM )
  • Maximum Width
    10.5inches ( 267mm , 26.7CM )
  • Maximum Depth
    3.5inches ( 89mm , 8.9CM )
  • Net Weight
    1.4lbs. ( 0.64KG )
  • Shipping weight
    1.65lbs. ( 0.75KG )
  • Shipping Height
    3.37inches ( 86mm , 8.6CM )
  • Shipping Width
    12.75inches ( 324mm , 32.4CM )
  • Shipping Depth
    4.0inches ( 102mm , 10.2CM )
  • Color
    Black

Environmental

  • Operating Temperature
    14 - 104 °F ( -10 - 40 °C )
  • Operating Relative Humidity
    20 - 80 %
  • Operating Elevation
    0-10000ft ( 0-3000meters )
  • Storage Temperature
    10 - 30 °C
  • Storage Relative Humidity
    20 - 80 %
  • Storage Elevation
    0-50000ft ( 0-15000meters )

Conformance

  • Approvals
    UL Listed
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Agency Approvals
Title
Size
Updated On
PDF

Size

24KB

Updated On

2017-02-17

Declaration of Conformity for Power Cords
Environmental Profile
Title
Size
Updated On
PDF

Size

701KB

Updated On

2017-02-28

End of Life Instruction (EoLI) for the Power Cords Product Range
PDF

Size

388KB

Updated On

2017-02-28

Product Environmental Profile (ePEP) for the Power Cords Range
Title
Size
Updated On

Category

Sub-Category


Power Cord Kit (6 ea), C19 to C20 (90 degree), 0.6m

Low profile cord designed to eliminate space interference when accessing removable hot swap blade modules.

AP98892F
$149.99
Power Cord Splitter, C20 to (2)C19, 1.8m

This unique Y cable takes a single C20 input and splits it into two C19 outlets. This allows for multiple outputs to be connected to a single output on a rack PDU

AP9898
$69.99
Rack PDU, Basic, 1U, 14.4kW, 208V, (6) C19

Reliable rack power distribution

AP7516
$669.00
Power Cord Splitter, C20 to (2)C13, 0.5m

This unique Y cable takes a single C20 input and splits into two C13 outlets. This allows for multiple outputs to be connected to a single output on a rack PDU.

AP9888
$59.99
RACK PDU 2G, METERED, ZEROU, 30A, 200/208V, (36) C13 & (6) C19

APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.

AP8841
$609.00
Power Cord Kit (6 ea), C19 to C20 (90 degree), 1.8m

Low profile cord designed to eliminate space interference when accessing removable hot swap blade modules.

AP98896F
$219.99
Power Cord Kit (6 ea), Locking, C19 to C20, 1.8m

Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.

AP8716S
$179.99
Power Cord Kit (6 ea), C19 to C20 (90 degree), 1.2m

Low profile cord designed to eliminate space interference when accessing removable hot swap blade modules.

AP98894F
$199.99
AP7567A
$819.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Power Cord Kit (6 ea), Locking, C19 to C20 (90 Degree), 1.8m

Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.

AP8716R
$179.99

Show results per page