Power Cord, Locking C19 to L5-20P, 3.0m

Share:

Power Cord, Locking C19 to L5-20P, 3.0m

AP8752

Description: Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.
In stock
$34.99

AP8752Features

Power Cord, Locking C19 to L5-20P, 3.0m

Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.

Power CordsFeatures & Benefits

Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Output

  • Nominal Output Voltage
    120V
  • Cord Length
    10ft ( 3.05meters )
  • Maximum Total Current Draw
    20
  • Output Connections
    (1) IEC 320 C19 (Battery Backup)

Input

  • Input Connections
    NEMA L5-20P
  • Cord Length
    9.84ft ( 3meters )
  • Number of Power Cords
    1
  • Maximum Input Current
    20A
  • Maximum Line Current
    20A

Physical

  • Maximum Height
    9.06inches ( 230mm , 23.0CM )
  • Maximum Width
    9.06inches ( 230mm , 23.0CM )
  • Maximum Depth
    1.77inches ( 45mm , 4.5CM )
  • Net Weight
    1.59lbs. ( 0.72KG )
  • Shipping weight
    1.59lbs. ( 0.72KG )
  • Shipping Height
    9.06inches ( 230mm , 23.0CM )
  • Shipping Width
    9.06inches ( 230mm , 23.0CM )
  • Shipping Depth
    1.77inches ( 45mm , 4.5CM )
  • Color
    Black
  • Units per Pallet
    750.0

Environmental

  • Operating Temperature
    32 - 221 °F ( 0 - 105 °C )
  • Operating Relative Humidity
    20 - 80 %
  • Operating Elevation
    0-10000ft ( 0-3000meters )
  • Storage Temperature
    -25 - 105 °C
  • Storage Relative Humidity
    20 - 80 %
  • Storage Elevation
    0-50000ft ( 0-15000meters )

Conformance

  • Approvals
    CSA, UL Listed
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Brochure
Title
Size
Updated On
PDF

Size

265KB

Updated On

2017-02-08

Brochure including the features of the Locking IEC Power Cords and available for the Next Generation Rack PDU.
Environmental Profile
Title
Size
Updated On
PDF

Size

701KB

Updated On

2017-02-28

End of Life Instruction (EoLI) for the Power Cords Product Range
PDF

Size

388KB

Updated On

2017-02-28

Product Environmental Profile (ePEP) for the Power Cords Range
Title
Size
Updated On