Power Cord Kit (6 ea), Locking, C19 to C20 (90 Degree), 1.2m

Share:

Power Cord Kit (6 ea), Locking, C19 to C20 (90 Degree), 1.2m

AP8714R

Description: Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.

Includes : 3 Left-angle jumper cords , 3 Right-angle jumper cords

Out of stock
$149.99
Call for Availability
800-800-4272

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

Power CordsFeatures & Benefits

Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Cord Length
    4ft ( 1.22meters )
  • Maximum Total Current Draw
    16
  • Output Connections
    (1) IEC 320 C19 (Battery Backup)

Input

  • Input Connections
    IEC-320 C20
  • Cord Length
    4ft ( 1.22meters )
  • Number of Power Cords
    6
  • Maximum Input Current
    16A
  • Maximum Line Current
    16A

Physical

  • Maximum Height
    11.81inches ( 300mm , 30.0CM )
  • Maximum Width
    2.56inches ( 65mm , 6.5CM )
  • Maximum Depth
    2.76inches ( 70mm , 7.0CM )
  • Net Weight
    3.61lbs. ( 1.64KG )
  • Shipping weight
    3.61lbs. ( 1.64KG )
  • Shipping Height
    11.81inches ( 300mm , 30.0CM )
  • Shipping Width
    2.56inches ( 65mm , 6.5CM )
  • Shipping Depth
    2.76inches ( 70mm , 7.0CM )
  • Color
    Black
  • Units per Pallet
    270.0

Environmental

  • Operating Temperature
    32 - 167 °F ( 0 - 75 °C )
  • Operating Relative Humidity
    20 - 80 %
  • Operating Elevation
    0-10000ft ( 0-3000meters )
  • Storage Temperature
    -25 - 75 °C
  • Storage Relative Humidity
    20 - 80 %
  • Storage Elevation
    0-50000ft ( 0-15000meters )

Conformance

  • Approvals
    CCC, CSA, PSE, UL Listed, VDE
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Brochure
Title
Size
Updated On
PDF

Size

265KB

Updated On

2017-02-08

Brochure including the features of the Locking IEC Power Cords and available for the Next Generation Rack PDU.
PDF

Size

2537KB

Updated On

2017-02-01

Brochure including Basic, Metered, Switched, and Metered by Outlet Rack PDUs product features and specifications
Environmental Profile
Title
Size
Updated On
PDF

Size

701KB

Updated On

2017-02-28

End of Life Instruction (EoLI) for the Power Cords Product Range
PDF

Size

388KB

Updated On

2017-02-28

Product Environmental Profile (ePEP) for the Power Cords Range
Title
Size
Updated On

Category

Sub-Category


Rack PDU, Basic, 1U, 14.4kW, 208V, (6) C19

Reliable rack power distribution

AP7516
$669.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Power Cord, Locking C19 to 5-20P, 3.0m

Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.

AP8751
$34.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Power Cord, C19 to IEC309 16A, 2.5m

Wide selection of Rack PDU power cords for a variety of IT equipment.

AP9876
$59.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Power Cord, Locking C19 to L5-20P, 3.0m

Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.

AP8752
$34.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Power Cord, C19 to CEE/7 Schuko, 2.5m

Wide selection of Rack PDU power cords for a variety of IT equipment.

AP9875
$34.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Power Cord, Locking C19 to L6-20P, 3.0m

Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.

AP8753
$59.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Power Cord, C19 to 5-20P, 2.5m

Wide selection of Rack PDU power cords for a variety of IT equipment.

AP9873
$34.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Rack PDU, Metered, 1U, 16A, 208/230V, (8) C13

Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.

AP7821B
$449.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Power Cord, C19 to 5-15P, 2.5m

Wide selection of Rack PDU power cords for a variety of IT equipment.

AP9872
$34.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Power Cord, C19 to L6-20P, 3.7m

Wide selection of Rack PDU power cords for a variety of IT equipment.

AP9871
$39.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272

Show results per page