Share:

Power Cord Kit (6 ea), Locking, C13 to C14, 1.2m, North America

AP8704S-NA

Description: Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.
In stock
$89.99

AP8704S-NA Features

Power Cord Kit (6 ea), Locking, C13 to C14, 1.2m, North America

Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.

Power Cords Features & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Cord Length
    4ft ( 1.22meters )
  • Maximum Total Current Draw
    10
  • Output Connections
    (1) IEC 320 C13 (Battery Backup)

Input

  • Input Connections
    IEC-320 C14
  • Cord Length
    4ft ( 1.22meters )
  • Number of Power Cords
    6
  • Maximum Input Current
    10A
  • Maximum Line Current
    10A

Physical

  • Maximum Height
    9.45inches ( 240mm , 24.0CM )
  • Maximum Width
    2.76inches ( 70mm , 7.0CM )
  • Maximum Depth
    1.77inches ( 45mm , 4.5CM )
  • Net Weight
    2.22lbs. ( 1.01KG )
  • Shipping weight
    2.22lbs. ( 1.01KG )
  • Shipping Height
    9.45inches ( 240mm , 24.0CM )
  • Shipping Width
    2.76inches ( 70mm , 7.0CM )
  • Shipping Depth
    1.77inches ( 45mm , 4.5CM )
  • Color
    Black
  • Units per Pallet
    390.0

Environmental

  • Operating Temperature
    32 - 221 °F ( 0 - 105 °C )
  • Operating Relative Humidity
    20 - 80 %
  • Operating Elevation
    0-10000ft ( 0-3000meters )
  • Storage Temperature
    -25 - 105 °C
  • Storage Relative Humidity
    20 - 80 %
  • Storage Elevation
    0-50000ft ( 0-15000meters )

Conformance

  • Approvals
    CSA, UL Listed
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • Proposition 65 Warning
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

822KB

Updated On

2018-06-14

Covers the physical device interface, the command line interface, and the Web interface for both deployment and ongoing system monitoring for Rack PDUs with power monitoring by outlet.
Brochure
Title
Size
Updated On
PDF

Size

265KB

Updated On

2018-06-11

Brochure including the features of the Locking IEC Power Cords and available for the Next Generation Rack PDU.
Title
Size
Updated On