Power Cord, C19 to L6-30P, 2.4m

Share:

Power Cord, C19 to L6-30P, 2.4m

AP9896

Description: Wide selection of Rack PDU power cords for a variety of IT equipment.
In stock
$39.99

AP9896Features

Power Cord, C19 to L6-30P, 2.4m

Wide selection of Rack PDU power cords for a variety of IT equipment.

Power CordsFeatures & Benefits

Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Output

  • Output Connections
    (1) IEC 320 C19 (Battery Backup)

Input

  • Input Connections
    NEMA L6-30P
  • Cord Length
    8ft ( 2.44meters )
  • Number of Power Cords
    1

Physical

  • Net Weight
    1.36lbs. ( 0.62KG )
  • Shipping weight
    1.6lbs. ( 0.74KG )
  • Shipping Height
    4.0inches ( 102mm , 10.2CM )
  • Shipping Width
    11.76inches ( 298mm , 29.8CM )
  • Shipping Depth
    3.0inches ( 76mm , 7.6CM )
  • Color
    Black

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Environmental Profile
Title
Size
Updated On
PDF

Size

701KB

Updated On

2017-02-28

End of Life Instruction (EoLI) for the Power Cords Product Range
PDF

Size

388KB

Updated On

2017-02-28

Product Environmental Profile (ePEP) for the Power Cords Range
Title
Size
Updated On