Power Cord, C19 to L6-20P, 3.7m

Share:

Power Cord, C19 to L6-20P, 3.7m

AP9871

Description: Wide selection of Rack PDU power cords for a variety of IT equipment.
In stock
$39.99

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

AP9871Features

Power Cord, C19 to L6-20P, 3.7m

Wide selection of Rack PDU power cords for a variety of IT equipment.

Power CordsFeatures & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Overload Protection
    No
  • Maximum Total Current Draw
    16
  • Output Connections
    (1) IEC 320 C19 (Battery Backup)

Input

  • Input frequency
    50/60 Hz
  • Input Connections
    NEMA L6-20P
  • Cord Length
    12ft ( 3.66meters )
  • Acceptable Input Voltage
    200-240VAC
  • Number of Power Cords
    1
  • Maximum Input Current
    16A
  • Maximum Line Current
    16A

Physical

  • Maximum Height
    2.5inches ( 64mm , 6.4CM )
  • Maximum Width
    4.0inches ( 102mm , 10.2CM )
  • Maximum Depth
    11.5inches ( 292mm , 29.2CM )
  • Net Weight
    2.18lbs. ( 1.0KG )
  • Shipping weight
    2.42lbs. ( 1.1KG )
  • Shipping Height
    4.0inches ( 102mm , 10.2CM )
  • Shipping Width
    4.0inches ( 102mm , 10.2CM )
  • Shipping Depth
    12.0inches ( 305mm , 30.5CM )
  • Color
    Black

Environmental

  • Operating Temperature
    32 - 113 °F ( 0 - 45 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-10000ft ( 0-3000meters )
  • Storage Temperature
    -25 - 65 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-50000ft ( 0-15000meters )

Conformance

  • Approvals
    CSA, UL Listed
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Environmental Profile
Title
Size
Updated On
PDF

Size

701KB

Updated On

2017-02-28

End of Life Instruction (EoLI) for the Power Cords Product Range
PDF

Size

388KB

Updated On

2017-02-28

Product Environmental Profile (ePEP) for the Power Cords Range
Title
Size
Updated On

Category

Sub-Category


Rack PDU 2G, Metered, ZeroU, 20A, 208V, (18) C13 & (2) C19, L620 Cord

APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.

AP8858NA3
$479.00
Power Cord Kit (6 ea), Locking, C19 to C20 (90 Degree), 0.6m

Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.

AP8712R
$109.99
AP7552
$279.99
Power Cord Kit (6 ea), Locking, C19 to C20, 0.6m

Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.

AP8712S
$109.99
Rack PDU 2G, Switched, ZeroU, 20A, 208V, (7) C13 & (1) C19, L620 Cord

APC Switched Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and active monitoring. Remote outlet level controls allow power on/off functionality for power recycling to remotely reboot equipment and restrict unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and low profile circuit breakers. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched Rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.

AP8958NA3
$819.00
Power Cord Kit (6 ea), Locking, C19 to C20, 1.2m

Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.

AP8714S
$149.99
Power Cord Kit (6 ea), Locking, C19 to C20 (90 Degree), 1.2m

Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.

AP8714R
$149.99
Power Cord, Locking C19 to C20, 3.0m

Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.

AP8760
$49.99
Rack PDU, Switched, 1U, 16A, 208/230V, (8)C13

Switched Rack Power Distribution Units (PDUs) provide advanced load monitoring combined with remote on/off switching control of individual outlets for power cycling, delayed power sequencing, and outlet use management.

AP7921B
$659.00
Rack PDU, Basic, Zero U, 16A, 208/230V, (15) C13

Reliable rack power distribution

AP9572
$229.99

Show results per page