Power Cord, C19 to IEC309 16A, 2.5m

Share:

Power Cord, C19 to IEC309 16A, 2.5m

AP9876

Description: Wide selection of Rack PDU power cords for a variety of IT equipment.
In stock
$59.99

AP9876 Features

Power Cord, C19 to IEC309 16A, 2.5m

Wide selection of Rack PDU power cords for a variety of IT equipment.

Power Cords Features & Benefits

Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Albania , Armenia , Angola , Austria , Australia , Azerbaijan , Bosnia and Herzegovina , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Brunei , Bhutan , Botswana , Belarus , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Cameroon , China , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Algeria , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Georgia , Ghana , Gibraltar , Gambia , Guinea , Equatorial Guinea , Greece , Hong Kong , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jordan , Kenya , Cambodia , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Macedonia , Mali , Myanmar , Mongolia , Mauritania , Malta , Malawi , Malaysia , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Nepal , New Zealand , Oman , Papua New Guinea , Philippines , Pakistan , Poland , Portugal , Romania , Russia , Rwanda , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Taiwan , Tanzania , Ukraine , Uganda , United States , Uzbekistan , Vietnam , Yemen , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Overload Protection
    No
  • Maximum Total Current Draw
    16
  • Output Connections
    (1) IEC 320 C19 (Battery Backup)

Input

  • Input frequency
    50/60 Hz
  • Input Connections
    IEC 309 16A
  • Cord Length
    8.2ft ( 2.5meters )
  • Acceptable Input Voltage
    90-250VAC
  • Number of Power Cords
    1
  • Maximum Input Current
    16A
  • Maximum Line Current
    16A

Physical

  • Net Weight
    0.5lbs. ( 0.24KG )
  • Shipping weight
    0.66lbs. ( 0.3KG )
  • Shipping Height
    2.0inches ( 51mm , 5.1CM )
  • Shipping Width
    4.0inches ( 102mm , 10.2CM )
  • Shipping Depth
    8.0inches ( 203mm , 20.3CM )
  • Color
    Black

Environmental

  • Operating Temperature
    32 - 113 °F ( 0 - 45 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-10000ft ( 0-3000meters )
  • Storage Temperature
    -25 - 65 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-50000ft ( 0-15000meters )

Conformance

  • Approvals
    VDE
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Environmental Profile
Title
Size
Updated On
PDF

Size

701KB

Updated On

2017-02-28

End of Life Instruction (EoLI) for the Power Cords Product Range
PDF

Size

388KB

Updated On

2017-02-28

Product Environmental Profile (ePEP) for the Power Cords Range
Title
Size
Updated On