Power Cord, C19 to 5-15P, 2.5m

Share:

Power Cord, C19 to 5-15P, 2.5m

AP9872

Description: Wide selection of Rack PDU power cords for a variety of IT equipment.
In stock
$34.99

AP9872Features

Power Cord, C19 to 5-15P, 2.5m

Wide selection of Rack PDU power cords for a variety of IT equipment.

Power CordsFeatures & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bolivia , Brazil , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , Falkland Islands , Guatemala , Guyana , Honduras , Jamaica , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , Taiwan , United States , Uruguay , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Overload Protection
    No
  • Output Connections
    (1) IEC 320 C19 (Battery Backup)

Input

  • Input frequency
    50/60 Hz
  • Input Connections
    NEMA 5-15P
  • Cord Length
    8.2ft ( 2.5meters )
  • Acceptable Input Voltage
    100-120VAC
  • Number of Power Cords
    1
  • Load Capacity
    1800VA
  • Maximum Input Current
    15A
  • Maximum Line Current
    15A

Physical

  • Maximum Height
    3.5inches ( 89mm , 8.9CM )
  • Maximum Width
    8.5inches ( 216mm , 21.6CM )
  • Maximum Depth
    3.5inches ( 89mm , 8.9CM )
  • Net Weight
    0.5lbs. ( 0.22KG )
  • Shipping weight
    0.66lbs. ( 0.3KG )
  • Shipping Height
    4.0inches ( 102mm , 10.2CM )
  • Shipping Width
    12.5inches ( 318mm , 31.8CM )
  • Shipping Depth
    4.26inches ( 108mm , 10.8CM )
  • Color
    Black

Environmental

  • Operating Temperature
    32 - 113 °F ( 0 - 45 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-10000ft ( 0-3000meters )
  • Storage Temperature
    -25 - 65 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-50000ft ( 0-15000meters )

Conformance

  • Approvals
    CSA, UL Listed
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Environmental Profile
Title
Size
Updated On
PDF

Size

701KB

Updated On

2017-02-28

End of Life Instruction (EoLI) for the Power Cords Product Range
PDF

Size

388KB

Updated On

2017-02-28

Product Environmental Profile (ePEP) for the Power Cords Range
Title
Size
Updated On