PB Busway Tap Off Unit, 1x1 pole 3 Wire, Phase C, 1 Drop cord, IEC 309 30A, 240V

Share:

PB Busway Tap Off Unit, 1x1 pole 3 Wire, Phase C, 1 Drop cord, IEC 309 30A, 240V

PBP4A11IEC30C

Description: Factory-assembled and tested, the tap off units house standard circuit breakers and a pre-terminated cord set. No tools required for installation on any iBusway for Data Center busway straight section.

Includes : Installation guide

PB Busway Tap Off Unit, 1x1 pole 3 Wire, Phase C, 1 Drop cord, IEC 309 30A, 240V

Factory-assembled and tested, the tap off units house standard circuit breakers and a pre-terminated cord set. No tools required for installation on any iBusway for Data Center busway straight section.

Call for Availability
800-800-4272
Includes: Installation guide

PBP4A11IEC30CFeatures

PB Busway Tap Off Unit, 1x1 pole 3 Wire, Phase C, 1 Drop cord, IEC 309 30A, 240V

  • Toolless installation of tap off units
    Install factory assembled and tested tap off units in under 10 minutes - no tools necessary.

iBusway for Data CenterFeatures & Benefits

  • Real-time power monitoring
    Monitor data usage in real time remotely using a Web browser.
  • Enhanced connection-point visibility
    Quickly identify and reconfigure critical branch circuits - Tap Off Units with standard-length cables simplify identification of the circuit that supports each IT load in the data center row.
  • High density
    With up to 20 plug-in openings every 10 feet, this high-density solution ensures convenient placement of tap off units above the IT racks they support and provides flexibility to meet future power demands.
  • Quick installation
    The iBusway for Data Center solution uses bolted snap-fit hangers and plug-in joint connections, which simplify installation and eliminate the need for expensive special tools.
  • Energy efficient
    Copper bus bars reduce heat losses and lower cooling demand.
  • Overhead design
    Installing the power distribution solution above the row frees valuable data center space for additional revenue-generating IT equipment.
  • Superior reliability
    Powerbus busway uses silver-plated copper bus conductors for the greatest electrical efficiency.
  • Factory-assembled and tested units
    Reduce installation time and effort, and eliminate wiring mistakes during installation, with preassembled units that snap together.
  • Eliminate cable clutter
    Aesthetic busway straights and tap off units with standard-length cables streamline the power distribution solution, simplify cable management, and reduce the risk of human error during moves, adds, and changes.
  • Improved power availability
    Above-the-row busway system eliminates underfloor cable distribution and overloaded PDU panels while reducing the chance for human error when moving, adding, or changing critical branch circuits.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Output

  • Nominal Output Voltage
    240V
  • Cord Length
    3ft ( 0.91meters )
  • Maximum Total Current Draw
    30

Input

  • Input frequency
    60 Hz

Physical

  • Maximum Height
    14.0inches ( 356mm , 35.6CM )
  • Maximum Width
    8.48inches ( 215mm , 21.5CM )
  • Maximum Depth
    5.7inches ( 145mm , 14.5CM )
  • Net Weight
    18.0lbs. ( 8.16KG )
  • Shipping weight
    33.0lbs. ( 15.0KG )
  • Shipping Height
    13.5inches ( 343mm , 34.3CM )
  • Shipping Width
    13.5inches ( 343mm , 34.3CM )
  • Shipping Depth
    31.5inches ( 800mm , 80.0CM )
  • Color
    Black

Environmental

  • Operating Temperature
    14 - 104 °F ( -10 - 40 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-10000ft ( 0-3000meters )
  • Storage Temperature
    -30 - 70 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000ft ( 0-4500meters )

Conformance

  • Approvals
    cUL Listed, CSA, UL Listed
  • Standard warranty
    1 year (parts only)

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

882KB

Updated On

2017-02-15

Installation of 208V & 415V Metered Tap Off Units; 415V Tap Off Units without Metering; and Ethernet Gateway (EGX300) Tap Off Units.
Brochure
Title
Size
Updated On
PDF

Size

1160KB

Updated On

2017-02-15

Features, design description, and technical specifications of the iBusway for Data Center solution for North America.
PDF

Size

230KB

Updated On

2017-02-15

Chart that explains compatible APC Rack PDUs for each Tap Off Unit in the iBusway for Data Center power distribution solution.
Design/Configuration
Title
Size
Updated On
PDF

Size

434KB

Updated On

2017-02-15

Contains Technical Data, Facility Planning, Drawings, Options, Warranty