PB Busway Tap Off Unit, 1x1 Pole 3 Wire 20A, Phase A, 1 Drop cord, 3ft, L5-20, 120V

PB Busway Tap Off Unit, 1x1 Pole 3 Wire 20A, Phase A, 1 Drop cord, 3ft, L5-20, 120V

PBP4A11L520AF

Description: Factory-assembled and tested, the tap off units house standard circuit breakers and a pre-terminated cord set. No tools required for installation on any iBusway for Data Center busway straight section.

Includes : Installation guide

PB Busway Tap Off Unit, 1x1 Pole 3 Wire 20A, Phase A, 1 Drop cord, 3ft, L5-20, 120V

Factory-assembled and tested, the tap off units house standard circuit breakers and a pre-terminated cord set. No tools required for installation on any iBusway for Data Center busway straight section.

Call for Availability
800-800-4272
Includes: Installation guide

PBP4A11L520AFFeatures

PB Busway Tap Off Unit, 1x1 Pole 3 Wire 20A, Phase A, 1 Drop cord, 3ft, L5-20, 120V

  • Toolless installation of tap off units
    Install factory assembled and tested tap off units in under 10 minutes - no tools necessary.

iBusway for Data CenterFeatures & Benefits

  • High density
    With up to 20 plug-in openings every 10 feet, this high-density solution ensures convenient placement of tap off units above the IT racks they support and provides flexibility to meet future power demands.
  • Quick installation
    The iBusway for Data Center solution uses bolted snap-fit hangers and plug-in joint connections, which simplify installation and eliminate the need for expensive special tools.
  • Enhanced connection-point visibility
    Quickly identify and reconfigure critical branch circuits - Tap Off Units with standard-length cables simplify identification of the circuit that supports each IT load in the data center row.
  • Real-time power monitoring
    Monitor data usage in real time remotely using a Web browser.
  • Superior reliability
    Powerbus busway uses silver-plated copper bus conductors for the greatest electrical efficiency.
  • Energy efficient
    Copper bus bars reduce heat losses and lower cooling demand.
  • Overhead design
    Installing the power distribution solution above the row frees valuable data center space for additional revenue-generating IT equipment.
  • Improved power availability
    Above-the-row busway system eliminates underfloor cable distribution and overloaded PDU panels while reducing the chance for human error when moving, adding, or changing critical branch circuits.
  • Factory-assembled and tested units
    Reduce installation time and effort, and eliminate wiring mistakes during installation, with preassembled units that snap together.
  • Eliminate cable clutter
    Aesthetic busway straights and tap off units with standard-length cables streamline the power distribution solution, simplify cable management, and reduce the risk of human error during moves, adds, and changes.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Output

  • Nominal Output Voltage
    120V
  • Cord Length
    3ft ( 0.91meters )
  • Maximum Total Current Draw
    20
  • Output Connections
    (1) NEMA L5-20R (Battery Backup)

Input

  • Input frequency
    60 Hz

Physical

  • Maximum Height
    12.0inches ( 305mm , 30.5CM )
  • Maximum Width
    8.48inches ( 215mm , 21.5CM )
  • Maximum Depth
    5.7inches ( 145mm , 14.5CM )
  • Net Weight
    18.0lbs. ( 8.18KG )
  • Shipping weight
    26.9lbs. ( 12.23KG )
  • Shipping Height
    13.5inches ( 343mm , 34.3CM )
  • Shipping Width
    13.5inches ( 343mm , 34.3CM )
  • Shipping Depth
    31.5inches ( 800mm , 80.0CM )
  • Color
    Black

Environmental

  • Operating Temperature
    14 - 104 °F ( -10 - 40 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-10000ft ( 0-3000meters )
  • Storage Temperature
    -30 - 70 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000ft ( 0-4500meters )

Conformance

  • Approvals
    cUL Listed, CSA, UL Listed
  • Standard warranty
    1 year (parts only)

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

2368KB

Updated On

2017-02-18

Installation of iBusway for Data Center 208V Tap Off Units
Brochure
Title
Size
Updated On
PDF

Size

1160KB

Updated On

2017-02-15

Features, design description, and technical specifications of the iBusway for Data Center solution for North America.
PDF

Size

230KB

Updated On

2017-02-15

Chart that explains compatible APC Rack PDUs for each Tap Off Unit in the iBusway for Data Center power distribution solution.
Design/Configuration
Title
Size
Updated On
PDF

Size

434KB

Updated On

2017-02-15

Contains Technical Data, Facility Planning, Drawings, Options, Warranty
Title
Size
Updated On
Power Distribution, Busway Power Distribution