Share:

UPS Network Management Card 2 w/ Environmental Monitoring, Out of Band Access and Modbus

AP9635

Description: Remote monitoring and control of an individual UPS by connecting it directly to the network.

Includes : CD with software , Temperature Sensor , User Manual

In stock
$629.00

AP9635 Features

UPS Network Management Card 2 w/ Environmental Monitoring, Out of Band Access and Modbus

Remote monitoring and control of an individual UPS by connecting it directly to the network.

Includes : CD with software , Temperature Sensor , User Manual

  • BACnet/IP Support
    Supports reporting UPS information to Building Management Systems or other third party management systems via BACnet/IP (pending BTL certification) (Single Phase Smart-UPS and Symmetra only).
  • Command line interface
    Offers simultaneous remote management access through Telnet and SSH
  • Compatible with SmartSlot enabled UPSs
    Compatible with all SmartSlot UPSs
  • Device Encryption
    Securely connect via HTTPS/SSL, SSH (up to 2048-bit encryption), SNMPv3
  • Expandable Input and Output Ports
    Supports the Temperature Sensor, Temperature and Humidity Sensor and Dry Contact I/O Accessory
  • IPv6 Support
    Capable of operating on a network using IPv6 protocol
  • Modbus RS-485 and Modbus TCP support
    Enables remote monitoring and interfaces with StruxureWare™ Data Center Expert, building management systems, or other third-party systems.
  • Multiple language support
    Web browser interface available in English, French, Russian, Chinese, Japanese, Korean, German, Italian, Spanish, Portuguese
  • Multiple user access
    Supports simultaneous web browser access for up to 8 users and network command line interface access for up to 3 users
  • Out of Band UPS Management Support
    Supports dial-out notifications and dial-in access via a modem to the console interface.
  • Smart Battery Management Support
    Detailed battery information including battery cartridge parameters provides early-warning fault analysis to simplify management of the entire battery system (SRT Smart-UPS only).
  • Standard UPS RFC 1628 MIB Compatible
    Make UPS information available to your preferred network, server or enterprise management system by forwarding SNMP traps (events) using RFC 1628 MIB.
  • UPS Firmware Update
    User friendly mechanism to remotely and seamlessly update UPS firmware via the web browser interface (SMX, SMT and SRT Smart-UPS only).

UPS Network Management Cards Features & Benefits

  • Browser Accessible
    View the user interface with a browser. Provides quick access from anywhere on a secure network.
  • Flash upgradeable firmware
    Install maintenance releases of firmware remotely using FTP.
  • Multi-tier user access
    Supports up to four access levels - Administrator, Device User, Read-Only User and Network-only User - with user name and password requirements.
  • Radius support
    Use an existing radius server to securely authenticate, authorize, and account for your APC device.
  • PowerChute Network Shutdown
    Reliable network-based shutdown of multiple servers
  • Password Security
    User-selectable password with strong password rules and reset password mechanism.
  • Reboot equipment remotely
    Saves dispatching technicians to remote locations.
  • Scheduling
    Customize shut down and reboot of connected equipment and UPSs.
  • Data logging
    Identify problematic trends before they escalate or export the data log for analysis.
  • Notification
    Be notified of problems to ensure crucial situations are dealt with in a timely manner.
  • Event logging
    Pinpoint the timing and sequence of events leading up to an incident with the event log.
  • Integrates with StruxureWare Data Center Expert
    An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
  • Enterprise management system compatible
    Make device information available to your preferred enterprise management system by forwarding SNMP traps (events) across SNMPv1 and SNMPv3 using the PowerNet MIB
  • Enterprise management system compatible
    Make device information available to your preferred enterprise management system by forwarding SNMP traps (events) across SNMPv1 and SNMPv3 using the PowerNet MIB
  • Reboot equipment remotely
    Saves dispatching technicians to remote locations.
  • Fault notification
    Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
  • Remote device management
    Enable management of your UPS by connecting it directly to the network.
  • Browser Accessible
    View the user interface with a browser. Provides quick access from anywhere on a secure network.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , XF , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Communications & Management

  • Authentication
    Radius

Physical

  • Maximum Height
    1.5inches ( 38mm , 3.81CM )
  • Maximum Width
    4.75inches ( 121mm , 12.1CM )
  • Maximum Depth
    4.25inches ( 108mm , 10.8CM )
  • Net Weight
    0.3lbs. ( 0.14KG )
  • Shipping weight
    2.01lbs. ( 0.91KG )
  • Shipping Height
    2.0inches ( 51mm , 5.1CM )
  • Shipping Width
    9.25inches ( 235mm , 23.5CM )
  • Shipping Depth
    6.25inches ( 159mm , 15.9CM )

Environmental

  • Operating Temperature
    23 - 113 °F ( -5 - 45 °C )
  • Operating Relative Humidity
    0 - 95 (no %
  • Operating Elevation
    0-10000ft ( 0-3000meters )
  • Storage Temperature
    -15 - 65 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-50000ft ( 0-15000meters )

Conformance

  • Approvals
    AS/NZS 3548 (C-Tick) Class A, EN 55022 Class A, FCC Part 15 Class A, GOST, ICES-003, VCCI Class A
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
  • Battery Directive
    Compliant
  • Other Environmental Compliance
    China RoHS
Manuals and Warranties
Title
Size
Updated On
PDF

Size

85KB

Updated On

2018-10-16

Modbus Register Map for UPS Network Management Card 2 for Symmetra PX 250/500 kVA revision sypx516
PDF

Size

107KB

Updated On

2018-10-10

This modbus register map is for devices with "sy3p" or "px2" version 6.5.0 and higher NMC2 firmware applications
PDF

Size

438KB

Updated On

2018-10-05

PDF
PDF

Size

458KB

Updated On

2018-09-24

PDF
PDF

Size

108KB

Updated On

2018-09-24

Release Notes for UPS Network Management Card 2 revision 664 for Symmetra PX 250/500 kVA
PDF

Size

104KB

Updated On

2018-09-24

AP9630 (CH) Network Management Card, AP9631 (CH) Network Management Card, AP9635 (CH) Network Management Card
PDF

Size

80KB

Updated On

2018-08-14

Installation; Integration with other Products
PDF

Size

953KB

Updated On

2018-07-26

PDF
PDF

Size

1322KB

Updated On

2018-07-25

PDF
PDF

Size

21KB

Updated On

2018-06-15

Text file
PDF

Size

122KB

Updated On

2018-06-14

Configuration; Operation; Configuration; Operation
PDF

Size

61KB

Updated On

2018-06-13

Details the configuration and wiring diagrams for a Modbus connection to a Network Management Card.
PDF

Size

90KB

Updated On

2018-06-12

Modbus Register Map for UPS Network Management Card 2 for Symmetra PX 250/500 kVA revision sypx516
PDF

Size

456KB

Updated On

2018-05-11

Security Configuration
PDF

Size

638KB

Updated On

2018-05-11

PDF
PDF

Size

521KB

Updated On

2018-05-11

PDF
PDF

Size

212KB

Updated On

2018-05-11

PDF
PDF

Size

865KB

Updated On

2018-05-11

PDF
PDF

Size

1298KB

Updated On

2018-04-22

PDF
PDF

Size

1441KB

Updated On

2017-10-04

PDF
PDF

Size

391KB

Updated On

2017-02-09

PDF
Brochure
Title
Size
Updated On
PDF

Size

549KB

Updated On

2018-06-13

UPS Network Management Card 2 Brochure providing a product introduction, options and an overview of features and benefits, which now include Modbus and Out of Band Management.
Agency Approvals
Title
Size
Updated On
PDF

Size

441KB

Updated On

2018-06-18

Safe Transportation of Chemical Goods
PDF

Size

150KB

Updated On

2018-06-15

Declaration of Conformity
PDF

Size

637KB

Updated On

2018-06-14

Regulatory Compliance
PDF

Size

153KB

Updated On

2018-06-14

European CE Compliance
FAQ
Title
Size
Updated On
PDF

Size

396KB

Updated On

2018-06-12

Answers frequently asked questions regarding the latest version of UPS Network management Card firmware versus its predecessors. It also highlights the differences between NMC1 and NMC2.
Environmental Profile
Title
Size
Updated On
PDF

Size

464KB

Updated On

2018-06-15

Product Environmental Profile (ePEP) for the UPS Network Management Cards Product Range
PDF

Size

331KB

Updated On

2018-06-11

End of Life Instruction (EoLI) for the UPS Network Management Cards Product Range
Quick Sales Reference Sheet
Title
Size
Updated On
Source

Size

97KB

Updated On

2018-06-12

Title
Size
Updated On

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Part Number

SFSY3P650

Updated On

2017-08-10
AP9630 (CH) Network Management Card, AP9631 (CH) Network Management Card, AP9635 (CH) Network Management Card

Firmware Upgrades

PowerNet MIB v4.2.6

Part Number

SFPMIB426

Updated On

2018-01-24

Part Number

SFSY3P650LP4

Updated On

2017-08-10
AP9630 (CH) Network Management Card, AP9631 (CH) Network Management Card, AP9635 (CH) Network Management Card

Part Number

SFSY3P650LP3

Updated On

2017-08-10
AP9630 (CH) Network Management Card, AP9631 (CH) Network Management Card, AP9635 (CH) Network Management Card

Part Number

SFSUMX656LP2

Updated On

2018-04-12

Part Number

SFSY656LP2

Updated On

2018-04-12

Part Number

SFSY656LP1

Updated On

2018-04-12

Part Number

SFSUMX656LP1

Updated On

2018-04-12

Part Number

SFSY656

Updated On

2018-04-12

Part Number

SFSY3P650LP2

Updated On

2017-08-10
AP9630 (CH) Network Management Card, AP9631 (CH) Network Management Card, AP9635 (CH) Network Management Card

Part Number

SFSY3P650LP1

Updated On

2017-08-10
AP9630 (CH) Network Management Card, AP9631 (CH) Network Management Card, AP9635 (CH) Network Management Card
PowerChute Network Shutdown
Part Number
Updated On

PowerChute Network Shutdown

PowerChute Network Shutdown v4.2

Compatible With: Linux , Windows Server 2008 , Windows Server 2012 , Solaris , Microsoft Hyper-V , Windows Server 2008 , Windows Server 2012 , HP-UX , Mac OS X , Solaris , Solaris , Solaris , AIX , Linux

Part Number

SFPCNS42

Updated On

2016-08-23

PowerChute Network Shutdown

PowerChute Network Shutdown v4.2 for Virtualization

Compatible With: Microsoft Hyper-V , Windows Server 2008 , Windows Server 2012 , VMware ESXi , VMware ESX , VMware Virtual Appliance

Part Number

SFPCNS42-V

Updated On

2016-08-23
Wizards and Configurators
Part Number
Updated On

Part Number

SFDIPW503

Updated On

2018-04-12

Part Number

SFNMCSECWIZ104

Updated On

2010-04-16

Category

Sub-Category


APC Temperature & Humidity Sensor

Universal sensor that monitors temperature and humidity in your Data Center or Network Closet.

AP9335TH
$149.99
UPS Network Management Card 2

Remote monitoring and control of an individual UPS by connecting it directly to the network.

AP9630
$319.99
UPS Network Management Card 2 with Environmental Monitoring

Remote monitoring and control of an individual UPS by connecting it directly to the network.

AP9631
$529.00
APC Dry Contact I/O Accessory

UPS management accessory that provides two dry contact input and one relay output interface to APC UPS management offers with UIO ports such as the UPS Network Management Card (AP9631) or Dry Contact I/O SmartSlot Card (AP9613).

AP9810
$119.99
APC Temperature Sensor

Universal sensor that monitors temperature in your Data Center or Network Closet.

AP9335T
$99.99

Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product