Overhead Cable Extension 750mm Wide / Vertical Exhaust Duct Kit for SX Enclosure White

Share:

Overhead Cable Extension 750mm Wide / Vertical Exhaust Duct Kit for SX Enclosure White

AR7756W

Description: Overhead Cable Extension for Vertical Exhaust Duct (VED) provides two cable routing access holes with integrated brush strips for routing data and power cabling from the rear of the enclosure to the overhead cable management system without interfering with valuable U-space.

Includes : Brush strips , Cable extension panels , Grommets

In stock
$209.99

AR7756WFeatures

Overhead Cable Extension 750mm Wide / Vertical Exhaust Duct Kit for SX Enclosure White

Overhead Cable Extension for Vertical Exhaust Duct (VED) provides two cable routing access holes with integrated brush strips for routing data and power cabling from the rear of the enclosure to the overhead cable management system without interfering with valuable U-space.

Includes : Brush strips , Cable extension panels , Grommets

  • Cable access brush strip
    Blocks air from escaping through holes surrounding cabling.
  • Efficient cable management
    Organizes the routing of cables, which simplifies maintenance or future expansion.
  • Facilitates overhead cable management
    Overhead cable troughs and partitions install toollessly on the roof of the enclosure eliminating the need for ceiling mounted or underfloor mounted cable trays. Cable troughs and partitions are designed to manage both power and data cables while maintaining separation.

Rack Air DistributionFeatures & Benefits

  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.
  • Increases Airflow
    Provides proper intake temperatures, increasing equipment life.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    8.5inches ( 216mm , 21.6CM )
  • Maximum Width
    28.35inches ( 720mm , 72.0CM )
  • Maximum Depth
    17.28inches ( 439mm , 43.9CM )
  • Net Weight
    4.5lbs. ( 2.04KG )
  • Shipping weight
    8.4lbs. ( 3.81KG )
  • Shipping Height
    2.56inches ( 65mm , 6.5CM )
  • Shipping Width
    31.81inches ( 808mm , 80.8CM )
  • Shipping Depth
    13.23inches ( 336mm , 33.6CM )
  • Color
    White

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1655KB

Updated On

2017-02-10

Inventory and assembly sequence for installing the Vertical Exhaust Duct (VED) on a NetShelter SX Enclosure
Brochure
Title
Size
Updated On
PDF

Size

274KB

Updated On

2017-02-10

Quick Reference Brochure for the Vertical Exhaust Duct (VED) providing features and benefits and intercompatibility with other APC products
Environmental Profile
Title
Size
Updated On
PDF

Size

334KB

Updated On

2017-02-07

Product Environmental Profile (ePEP) for the Racks & Enclosures Range
PDF

Size

1131KB

Updated On

2017-02-07

End of Life Instruction (EoLI) for the Racks & Enclosures Product Range