Overhead CW - IT Module 40kW, 480V 3PH 60Hz

Share:

Overhead CW - IT Module 40kW, 480V 3PH 60Hz

PFMC-HCXCW40NA

Description: Efficient cooling solutions optimized for SmartShelter Modules and Containers. Accomodates a range of capacities from 5-30kW per rack and available in DX, chilled water, and air economizer systems.
Overhead CW - IT Module 40kW, 480V 3PH 60Hz

Call for Availability
800-800-4272

Module Optimized CoolingFeatures & Benefits

  • Pre-engineered and Factory Assembled
    Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
  • Active Airflow Control
    Monitors and actively adjust cooling unit airflow in containment systems, while providing visibility to effective cooling to critical IT equipment.
  • Flexibility
    Support for varying aisle widths, rack heights, rack depths, and single rows. Supports hot and cold aisle containment
  • Simple and Fast Deployment
    Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
  • Scalable and Flexible
    Prefabricated modules inherently allow for scalable growth of IT infrastructure and the flexibility to adjust the design and size of future phases of deployment. Capital investments can be deferred, improving cash flow.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    19.69inches ( 500mm , 50.0CM )
  • Maximum Width
    57.09inches ( 1450mm , 145.0CM )
  • Maximum Depth
    46.85inches ( 1190mm , 119.0CM )
  • Net Weight
    429.9lbs. ( 195.0KG )
Title
Size
Updated On