NetShelter WX Fan Module

NetShelter WX Fan Module

AR8213

Description: Air distribution systems for power dense racks and low pressure areas
In stock
$89.99

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

AR8213Features

NetShelter WX Fan Module

Air distribution systems for power dense racks and low pressure areas

Rack Air DistributionFeatures & Benefits

  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.
  • Increases Airflow
    Provides proper intake temperatures, increasing equipment life.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Input

  • Nominal Input Voltage
    115V
  • Input frequency
    60 Hz
  • Input Connections
    IEC-320 C14
  • Number of Power Cords
    1

Physical

  • Maximum Height
    1.7inches ( 43mm , 4.3CM )
  • Maximum Width
    19.0inches ( 483mm , 48.3CM )
  • Maximum Depth
    5.2inches ( 132mm , 13.2CM )
  • Net Weight
    5.95lbs. ( 2.7KG )
  • Shipping weight
    6.6lbs. ( 2.99KG )
  • Shipping Height
    4.66inches ( 118mm , 11.8CM )
  • Shipping Width
    22.8inches ( 579mm , 57.9CM )
  • Shipping Depth
    8.1inches ( 206mm , 20.6CM )
  • Color
    Black

Conformance

  • Approvals
    UL 507
  • Standard warranty
    2 year (manufacturer's defect)

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Brochure
Title
Size
Updated On
PDF

Size

327KB

Updated On

2017-02-07

Brochure outlining features of the NetShetler WX Wallbox Cabinets.
Agency Approvals
Title
Size
Updated On
PDF

Size

58KB

Updated On

2017-02-09

UL Canada,UL Recognized for Rack Side Air Distribution and complies to UL 507
Title
Size
Updated On

Category

Sub-Category


Rack ATS, 100/120V, 15A, 5-15 in, (10) 5-15R out

Provides redundant rack mount power to single-corded equipment.

AP4450
$879.00
RACK ATS, 120V, 20A, L5-20 IN, (10) 5-20R OUT

Provides redundant rack mount power to single-corded equipment.

AP4452
$979.00
Rack ATS, 120V, 30A, L5-30P in, (16) 5-20R out

Provides redundant rack mount power to single-corded equipment.

AP4453
$1,325.00
Rack PDU, Switched, 1U, 20A, 120V, (8)5-20

Switched Rack Power Distribution Units (PDUs) provide advanced load monitoring combined with remote on/off switching control of individual outlets for power cycling, delayed power sequencing, and outlet use management.

AP7901B
$659.00
NetShelter 2U Vent Panel for 2U Rack Fan Panel (ACF600)

Air distribution systems for power dense racks and low pressure areas

ACAC40001
$39.99
NetShelter 2U Vent Panel with Temperature Display for 2U Rack Fan Panel (ACF600)

Air distribution systems for power dense racks and low pressure areas

ACAC40000
$79.99
Rack PDU, Metered, 1U, 12A/208V, 10A/230V, (8) C13

Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.

AP7820B
$419.00
Cable Management Rings, 8 Inch Deep, NetShelter 750 & 800mm Wide Enclosures (Qty. 8)

Deep cable management rings facilitate vertical cable management in typical networking environments.

AR7707
$69.99
Rack PDU,Basic, 1U, 16A,208&230V, (10)C13 & (2)C19

Reliable rack power distribution

AP9559
$229.99
NetShelter WX 9U Wall Mount Cabinet

IT enclosures designed for specific environments and applications

AR109
$219.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272

Show results per page