NetShelter WX 9U Wall Mount Cabinet

NetShelter WX 9U Wall Mount Cabinet

AR109

Description: IT enclosures designed for specific environments and applications
Out of stock
$219.99
Call for Availability
800-800-4272

AR109Features

NetShelter WX 9U Wall Mount Cabinet

  • Flat pack unassembled wall box
    Wallbox ships unassembled making it easy to transport and feasible to store.
  • Wall mountable
    Ideal for Network Closets and Server Rooms.
  • Wallbox cable and accessory integration
    The bottom and roof of the Wallbox has easy to remove knock outs. This knocks can be used for cable exits or to install a 1U accessory such as a fan or patch panel.
  • Wallbox Easy Installation
    The Wallbox is designed for quick and easy assembly and includes a template for mounting to a wall.
  • Wallbox Sizes
    Unassembled wallboxes are available in three sizes, 6U, 9U and 12U to accomdate a variety of needs.

Specialty EnclosuresFeatures & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Physical

  • Maximum Height
    19.1inches ( 485mm , 48.5CM )
  • Maximum Width
    23.6inches ( 599mm , 59.9CM )
  • Maximum Depth
    15.75inches ( 400mm , 40.0CM )
  • Rack Height
    9U
  • Net Weight
    28.0lbs. ( 12.7KG )
  • Shipping weight
    35.3lbs. ( 16.01KG )
  • Shipping Height
    11.55inches ( 293mm , 29.3CM )
  • Shipping Width
    27.1inches ( 688mm , 68.8CM )
  • Shipping Depth
    19.1inches ( 485mm , 48.5CM )
  • Color
    Black
  • Maximum Mounting Depth
    12.95inches ( 329.0mm , 32.89CM )
  • Minimum Mounting Depth
    8.9inches
  • Rack Width
    19"

Conformance

  • Standard warranty
    5 year repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

675KB

Updated On

2017-04-21

Assembly and Installation for all three SKUs
Brochure
Title
Size
Updated On
PDF

Size

327KB

Updated On

2017-02-07

Brochure outlining features of the NetShetler WX Wallbox Cabinets.
Title
Size
Updated On
Racks and Enclosures, NetShelter WX
CAD Source File
902KB
2017-02-07