NetShelter WX 6U Wall Mount Cabinet

NetShelter WX 6U Wall Mount Cabinet

AR106

Description: IT enclosures designed for specific environments and applications
Out of stock
$169.99
Call for Availability
800-800-4272

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

AR106Features

NetShelter WX 6U Wall Mount Cabinet

  • Flat pack unassembled wall box
    Wallbox ships unassembled making it easy to transport and feasible to store.
  • Wall mountable
    Ideal for Network Closets and Server Rooms.
  • Wallbox cable and accessory integration
    The bottom and roof of the Wallbox has easy to remove knock outs. This knocks can be used for cable exits or to install a 1U accessory such as a fan or patch panel.
  • Wallbox Easy Installation
    The Wallbox is designed for quick and easy assembly and includes a template for mounting to a wall.
  • Wallbox Sizes
    Unassembled wallboxes are available in three sizes, 6U, 9U and 12U to accomdate a variety of needs.

Specialty EnclosuresFeatures & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Physical

  • Maximum Height
    14.0inches ( 356mm , 35.6CM )
  • Maximum Width
    23.6inches ( 599mm , 59.9CM )
  • Maximum Depth
    15.75inches ( 400mm , 40.0CM )
  • Rack Height
    6U
  • Net Weight
    20.7lbs. ( 9.39KG )
  • Shipping weight
    32.1lbs. ( 14.56KG )
  • Shipping Height
    11.55inches ( 293mm , 29.3CM )
  • Shipping Width
    27.1inches ( 688mm , 68.8CM )
  • Shipping Depth
    19.1inches ( 485mm , 48.5CM )
  • Color
    Black
  • Maximum Mounting Depth
    12.95inches ( 329.0mm , 32.89CM )
  • Minimum Mounting Depth
    8.9inches
  • Rack Width
    19"

Conformance

  • Standard warranty
    5 year repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

675KB

Updated On

2017-04-21

Assembly and Installation for all three SKUs
Brochure
Title
Size
Updated On
PDF

Size

327KB

Updated On

2017-02-07

Brochure outlining features of the NetShetler WX Wallbox Cabinets.
Title
Size
Updated On
Racks and Enclosures, NetShelter WX
CAD Source File
752KB
2017-02-07

Category

Sub-Category


Rack PDU, Metered, 2U, 30A, 120V, (16) 5-20

Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.

AP7802B
$739.00
Horizontal Cable Organizer 2U w/cable fingers

Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.

AR8427A
$59.99
Airflow Management Blanking Panel Kit (1U, 2U, 4U, 8U) Black

Airflow Management Blanking Panel Kit of 1U, 2U, 4U, 8U panels to prevent air recirculation by occupying unused rack space. (Qty. 1 each size).

AR8101BLK
$89.99
Toolless Cable Management Rings (Qty 10)

Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.

AR7540
$29.99
Spools for Vertical Fiber Organizer Qty. (4)

Comprehensive selection of accessories designed to organize power or data cables within a rack or enclosure.

AR8444
$69.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Cable Management Arm

Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.

AR8129
$99.99
Rack PDU,Basic, 1U, 16A,208&230V, (10)C13 & (2)C19

Reliable rack power distribution

AP9559
$229.99
1U Airflow Management Blanking Panel Kit (Qty 2) Black

1U Airflow Management Blanking Panel to prevent air recirculation by occupying unused rack space (Qty. 2).

AR8108BLK
$29.99
Rack PDU, Switched, 1U, 16A, 208/230V, (8)C13

Switched Rack Power Distribution Units (PDUs) provide advanced load monitoring combined with remote on/off switching control of individual outlets for power cycling, delayed power sequencing, and outlet use management.

AP7921B
$659.00
Rack PDU, Basic, 0U/1U, 208V, 30A, (4) C19

Reliable rack power distribution

AP6031A
$149.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272

Show results per page