NetShelter WX 13U w/Threaded Hole Vertical Mounting Rail Glass Front Door Black

Share:

NetShelter WX 13U w/Threaded Hole Vertical Mounting Rail Glass Front Door Black

AR100

Description: IT enclosures designed for specific environments and applications

Includes : Key(s) , User Manual , Wall-mounting template

In stock
$519.00

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

AR100 Features

NetShelter WX 13U w/Threaded Hole Vertical Mounting Rail Glass Front Door Black

IT enclosures designed for specific environments and applications

Includes : Key(s) , User Manual , Wall-mounting template

  • Adjustable Front Vertical Mounting Rail
    The front mounting rails can be adjusted to allow for various mounting depths and to allow for additional clearance from the front door.
  • Adjustable mounting depth
    Vertical mounting rails are adjustable for equipment with various mounting depths.
  • Doors open 180 degrees
    Two people are often required to stand in front of an enclosure on opposite sides to install heavy rack-mount equipment. A door that opens 180 degrees allows for installation of equipment without the need to remove the door making installation fast and easy.
  • Ships fully assembled
    NetShelter VX Enclosures ship fully assembled reducing the time required to install equipment.

Specialty Enclosures Features & Benefits

Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Brunei , Bolivia , Brazil , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Georgia , Ghana , Gibraltar , Gambia , Guinea , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Kenya , Cambodia , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Macedonia , Mali , Myanmar , Mongolia , Mauritania , Malta , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , South Africa , Zambia , Zimbabwe

Print Technical Specification

Input

  • Number of Power Cords
    1

Physical

  • Maximum Height
    26.09inches ( 663mm , 66.3CM )
  • Maximum Width
    23.0inches ( 584mm , 58.4CM )
  • Maximum Depth
    24.86inches ( 631mm , 63.1CM )
  • Rack Height
    13U
  • Net Weight
    94.0lbs. ( 42.73KG )
  • Shipping weight
    115.0lbs. ( 52.27KG )
  • Shipping Height
    33.0inches ( 838mm , 83.8CM )
  • Shipping Width
    27.0inches ( 686mm , 68.6CM )
  • Shipping Depth
    30.5inches ( 775mm , 77.5CM )
  • Color
    Black
  • Maximum Mounting Depth
    19.0inches ( 483.0mm , 48.26CM )
  • Front Door
    16.0gauge
  • Vertical Posts
    16.0gauge
  • Rear Door
    13.0gauge
  • Roof
    18.0gauge
  • Side Panels
    18.0gauge
  • Rack Width
    19"

Environmental

  • Protection Class
    IP 20

Conformance

  • Standard warranty
    5 year repair or replace

Sustainable Offer Status

  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

4185KB

Updated On

2017-02-07

Includes enclosure unpacking and installation instructions, details for mounting equipment, and specifications.
Brochure
Title
Size
Updated On
PDF

Size

327KB

Updated On

2017-02-07

Brochure outlining features of the NetShetler WX Wallbox Cabinets.
Environmental Profile
Title
Size
Updated On
PDF

Size

334KB

Updated On

2017-02-07

Product Environmental Profile (ePEP) for the Racks & Enclosures Range
PDF

Size

1131KB

Updated On

2017-02-07

End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
Title
Size
Updated On
Racks and Enclosures, NetShelter WX
BIM Models, Racks, Netshelter WX

Category

Sub-Category


APC Smart-UPS C 1000VA LCD RM 2U 120V

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMC1000-2U
$459.00
Horizontal Cable Organizer 1U

Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.

AR8425A
$49.99
NetBotz Room Monitor 355 (without PoE Injector)

Features integrated camera and sensors (temperature, humdity, airflow, dewpoint, camera motion). Supports up to 4 Universal Sensors.

NBWL0355
$1,450.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272
NetBotz Rack Monitor 450 (with 120/240V Power Supply)

Supports up to 2 external camera pods, 2 sensor pods and up to 18 Universal Sensors.

NBRK0451
$1,875.00
Data Distribution 2U Panel, Holds 8 each Data Distribution Cables for a Total of 48 Ports

Networking and connectivity infrastructure solutions for data centers: RJ45 connectors; patch panels; copper LAN cables and patch cords; pre-terminated fiber optic solution.

AR8452
$39.99
Rack PDU, Basic, 0U/1U, 208V, 30A, (4) C19

Reliable rack power distribution

AP6031A
$149.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272
APC Smart-UPS 1000VA LCD RM 2U 120V with SmartConnect

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMT1000RM2UC
$579.00
Rack PDU, Switched, 2U, 30A, 208V, (16)C13

Switched Rack Power Distribution Units (PDUs) provide advanced load monitoring combined with remote on/off switching control of individual outlets for power cycling, delayed power sequencing, and outlet use management.

AP7911B
$909.00
Rack PDU, Basic, 0U/1U, 208V, 60A, (3) C19

Reliable rack power distribution

AP6039A
$469.00
APC Smart-UPS 750VA LCD RM 120V with Network Card

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMT750RM2UNC
$709.00

Show results per page