NetShelter WX 12U Wall Mount Cabinet

NetShelter WX 12U Wall Mount Cabinet

AR112

Description: IT enclosures designed for specific environments and applications
In stock
$299.99

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

AR112Features

NetShelter WX 12U Wall Mount Cabinet

IT enclosures designed for specific environments and applications

  • Flat pack unassembled wall box
    Wallbox ships unassembled making it easy to transport and feasible to store.
  • Wall-mountable
    Four "key hole" slots spaced 16" apart on the rear door allow the enclosure to mount directly to building walls. A template is provided to assist in locating the proper hole placement.
  • Wallbox cable and accessory integration
    The bottom and roof of the Wallbox has easy to remove knock outs. This knocks can be used for cable exits or to install a 1U accessory such as a fan or patch panel.
  • Wallbox Easy Installation
    The Wallbox is designed for quick and easy assembly and includes a template for mounting to a wall.
  • Wallbox Sizes
    Unassembled wallboxes are available in three sizes, 6U, 9U and 12U to accomdate a variety of needs.

Specialty EnclosuresFeatures & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Physical

  • Maximum Height
    24.4inches ( 620mm , 62.0CM )
  • Maximum Width
    23.6inches ( 599mm , 59.9CM )
  • Maximum Depth
    23.6inches ( 599mm , 59.9CM )
  • Rack Height
    12U
  • Net Weight
    40.3lbs. ( 18.28KG )
  • Shipping weight
    51.0lbs. ( 23.13KG )
  • Shipping Height
    11.55inches ( 293mm , 29.3CM )
  • Shipping Width
    27.1inches ( 688mm , 68.8CM )
  • Shipping Depth
    26.9inches ( 683mm , 68.3CM )
  • Color
    Black
  • Maximum Mounting Depth
    20.8inches ( 528.0mm , 52.83CM )
  • Minimum Mounting Depth
    16.8inches
  • Rack Width
    19"

Conformance

  • Standard warranty
    5 year repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

675KB

Updated On

2017-04-21

Assembly and Installation for all three SKUs
Brochure
Title
Size
Updated On
PDF

Size

327KB

Updated On

2017-02-07

Brochure outlining features of the NetShetler WX Wallbox Cabinets.
Title
Size
Updated On
Racks and Enclosures, NetShelter WX
CAD Source File
822KB
2017-02-07

Category

Sub-Category


Rack PDU, Metered, 1U, 20A, 120V, (8) 5-20

Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.

AP7801B
$479.00
Horizontal Cable Organizer 1U

Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.

AR8425A
$49.99
Rack PDU, Metered, 2U, 30A, 208V, (12) C13s & (4) C19

Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.

AP7811B
$729.00
Horizontal Cable Manager, 1U x 4" Deep, Single-Sided with Cover

Horizontal cable management accessory to organize data cable layout within an enclosure or a rack.

AR8602A
$69.99
NetBotz Rack Monitor 570

Supports up to 4 external camera pods, 12 sensor pods and up to 78 Universal Sensors.

NBRK0570
$2,500.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Rack PDU,Basic, 1U, 16A,208&230V, (10)C13 & (2)C19

Reliable rack power distribution

AP9559
$229.99
APC Smart-UPS C 1500VA LCD RM 2U 120V

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMC1500-2U
$579.00
Rack ATS, 200/208V, 20A, L6-20 in, (8) C13 (1) C19 out

Provides redundant rack mount power to single-corded equipment.

AP4430
$1,050.00
Rack ATS, 208V, 30A, (2) L6-30P in, (1) L6-30R Out

Provides redundant rack mount power to single-corded equipment.

AP4431
$1,275.00
NetBotz Room Monitor 355 (without PoE Injector)

Features integrated camera and sensors (temperature, humdity, airflow, dewpoint, camera motion). Supports up to 4 Universal Sensors.

NBWL0355
$1,450.00

Show results per page