NetShelter Temperature Controller for 2U Rack Fan Panel (ACF600)

Share:

NetShelter Temperature Controller for 2U Rack Fan Panel (ACF600)

ACF601

Description: Air distribution systems for power dense racks and low pressure areas

Includes : Installation guide

Out of stock
$59.99
Call for Availability
800-800-4272

ACF601 Features

NetShelter Temperature Controller for 2U Rack Fan Panel (ACF600)

  • On/Off Control
    Works with rack fan panel to turn the unit on or off based on temperature.

Rack Air Distribution Features & Benefits

  • Increases Airflow
    Provides proper intake temperatures, increasing equipment life.
  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    3.0inches ( 76mm , 7.6CM )
  • Net Weight
    0.04lbs. ( 0.02KG )
  • Shipping weight
    0.09lbs. ( 0.04KG )
  • Shipping Height
    2.0inches ( 50mm , 5.08CM )
  • Shipping Width
    4.0inches ( 101mm , 10.16CM )
  • Shipping Depth
    2.0inches ( 50mm , 5.08CM )

Conformance

  • Standard warranty
    1 year repair or replace

Sustainable Offer Status

  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

402KB

Updated On

2016-12-16

Installation instructions for the 2U Rack Fan Panel, Temperature Controller, and Vent Panels.
Title
Size
Updated On