NetShelter SX 45U 600mm Wide Perforated Curved Door White

Share:

NetShelter SX 45U 600mm Wide Perforated Curved Door White

AR7005W

Description: Rack system components that can be added to existing racks if requirements change.

Includes : Door handle , Door mounting hardware , Installation guide , Key(s)

In stock
$299.99

AR7005WFeatures

NetShelter SX 45U 600mm Wide Perforated Curved Door White

Rack system components that can be added to existing racks if requirements change.

Includes : Door handle , Door mounting hardware , Installation guide , Key(s)

  • Door ventilation exceeds 830 in2 (5355 cm2)
    Adequate ventilation is required for proper operation of today's servers. NetShelter Enclosures include fully perforated front and rear doors to provide ample ventilation for servers and networking equipment. The perforation pattern provides 844 square inches of open area on the front door, exceeding requirements set forth by major server manufacturers. Although this ventilation pattern provides adequate cooling for most configurations, air-moving accessories such as the Schneider Electric Air Distribution Unit and Air Removal Unit are also available to support higher heat density applications.
  • Lockable Doors
    All NetShelter Enclosures include key lockable front doors to prevent unwanted access.

Rack ComponentsFeatures & Benefits

Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    80.47inches ( 2044mm , 204.4CM )
  • Maximum Width
    23.62inches ( 600mm , 60.0CM )
  • Maximum Depth
    1.38inches ( 35mm , 3.5CM )
  • Net Weight
    24.88lbs. ( 11.31KG )
  • Shipping weight
    34.76lbs. ( 15.8KG )
  • Shipping Height
    84.25inches ( 2140mm , 214.0CM )
  • Shipping Width
    27.56inches ( 700mm , 70.0CM )
  • Shipping Depth
    4.72inches ( 120mm , 12.0CM )
  • Color
    White

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • Other Environmental Compliance
    China RoHS
Manuals and Warranties
Title
Size
Updated On
PDF

Size

632KB

Updated On

2017-04-03

Includes illustrations showing parts included and how to install the door.
Title
Size
Updated On