NetShelter SX 45U 600mm Wide Perforated Curved Door Black

Share:

NetShelter SX 45U 600mm Wide Perforated Curved Door Black

AR7005

Description: Rack system components that can be added to existing racks if requirements change.

Includes : Door handle , Door mounting hardware , Installation guide , Key(s)

Out of stock
$319.99
Call for Availability
800-800-4272

AR7005Features

NetShelter SX 45U 600mm Wide Perforated Curved Door Black

  • Door ventilation exceeds 830 in2 (5355 cm2)
    Adequate ventilation is required for proper operation of today's servers. NetShelter Enclosures include fully perforated front and rear doors to provide ample ventilation for servers and networking equipment. The perforation pattern provides 844 square inches of open area on the front door, exceeding requirements set forth by major server manufacturers. Although this ventilation pattern provides adequate cooling for most configurations, air-moving accessories such as the Schneider Electric Air Distribution Unit and Air Removal Unit are also available to support higher heat density applications.
  • Lockable Doors
    All NetShelter Enclosures include key lockable front doors to prevent unwanted access.

Rack ComponentsFeatures & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Physical

  • Maximum Height
    80.47inches ( 2044mm , 204.4CM )
  • Maximum Width
    23.62inches ( 600mm , 60.0CM )
  • Maximum Depth
    1.38inches ( 35mm , 3.5CM )
  • Net Weight
    24.88lbs. ( 11.31KG )
  • Shipping weight
    34.76lbs. ( 15.8KG )
  • Shipping Height
    84.25inches ( 2140mm , 214.0CM )
  • Shipping Width
    27.56inches ( 700mm , 70.0CM )
  • Shipping Depth
    4.72inches ( 120mm , 12.0CM )
  • Color
    Black

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

632KB

Updated On

2017-04-03

Includes illustrations showing parts included and how to install the door.
Title
Size
Updated On